L Gas Plus

Power

320 - 320 hp 239 - 239 kW

Torque

1000 - 1000 lb-ft 1356 - 1356 N•m

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Heavy-Duty Truck
School Bus
Cummins Logo

With the 2007 release of the ISL G engine, the L Gas Plus is no longer available. Customers with the L Gas Plus will continue to be supported by the Cummins distributor and service network.

The 8.9 litre L Gas Plus combines all the advantages of clean burning natural gas with power and torque for transit (40 foot, double deck, or articulated), heavy refuse compactor, refuse roll-off. and local distribution (heavy straight trucks as well as 4X2 tractors).

Features & Benefits

Key Features

  • 320 HP and 1000 lb. -ft torque
  • Holset Variable Geometry turbocharger - impressive lowend torque and transient response
  • High Energy Ignition System - better performance, improved spark plug life (2000 hours)
  • High Power/Low Weight - highest power to weight ratio in its class
  • Full Authority Electronics - superior engine protection, state-of-the-art data links, ability to interface with Cummins INSITE and QuickCheck
  • Quiet Operation - 72.9 dB(A) at idle, 96.4 dB(A) rated speed, full load
  • Aftertreatment - Catalyst
  • Fuel - Compressed Natural Gas (CNG) or Liquid Natural Gas (LNG)

 



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.