Generator Set Controls

Cummins has been designing generator paralleling solutions since the 1960s, and pioneered the first onboard microprocessor-based generator set control in the early 1990s. With hundreds of thousands of units in service globally, PowerCommand® generator set paralleling controls have an established and proven record of reliability and dependability. 

PowerCommand® Control 3300

 

Cummins Power Generation PowerCommand® Controls are the generator set digital paralleling controls responsible for synchronizing, load sharing, protection, metering and monitoring suitable for any power system application needs.

They provide complete autonomous generator set control and integration, precise frequency and voltage regulation, AmpSentry™ protection, fault detection, alarm notification and are NFPA 110 Level 1 compliant.  

All controls are designed with a distributed logic architecture and are responsible for all paralleling functions such as first start arbitration, synchronization, load sharing and governance and are equipped with sophisticated protection elements for complete system integration and reliability. 

Find a local dealer
two workers looking at laptop

Total System Integration

By integrating multiple sophisticated control components into a single control package, PowerCommand® Controls provide reliable paralleling control for the entire integrated power system, enabling a simple system set-up and operation throughout the lifecycle of the system.

Learn more about Integrated Power Systems
factory worker with hardhat

Designed for Reliability

All PowerCommand® controls are designed, manufactured, tested and certified to comply with current UL, NFPA, ISO, IEC, CSA and CE standards. Backed by Cummins AmpSentry™, the controls will always protect themselves and the system before causing any internal damage.

Learn more about AmpSentry™
closeup of laptop

The Power of Data

Cummins PowerCommand Cloud™ remote monitoring solution allows you to check your system status and access critical notifications anytime from anywhere.

Learn more about Cummins PowerCommand Cloud™

Built by Power Experts for Power Experts

All major components of our systems – the engine, alternator, generator sets, transfer switches and control systems – are manufactured by Cummins. This ensures optimized performance of all components, engineered to work in synergy. An integrated design enables a simplified installation and service process reliant on one source for all your requirements. 

The Cummins Advanced Electrical Services team partners with dedicated project managers and service technicians to provide a global network of advanced electrical system services, including post-delivery services and mechanical and electrical upgrades.

Cummins technician

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.