Cummins Portable Pump for Dewatering Applications
37 - 55 kW
The Cummins Portable Pump for Dewatering Applications is purpose-built for wastewater transfer, mine dewatering, salt water disposal and emergency water removal.
Available Regions
Overview:
With its heavy-duty cast-iron construction, ability to self-prime when filled with water and re-prime automatically, the Cummins portable pump models lead the industry in water and waste water removal. The Cummins portable pumps include unique trailer features: reinforced step and safety handle, LED work lights, and beacon warning light and the optional sound-attenuated enclosure emits at or below 67 decibels. Unlike the competition, Cummins provides a two-year, 2000 hour warranty that completely services the portable pump (engine, pump, and trailer) - Cummins CARE is available 24/7 to provide immediate service.