Rapid Deployment Power

Peacekeeping, intervention and expeditionary operations are driving the demand for lighter, more mobile AFVs suitable for rapid deployment and all-terrain capability. Despite sophisticated protection and enhanced firepower, out in the field this new generation of AFVs will need to rely on speed and concealment to ensure survivability – utilizing the latest clean combustion technology offered by the Cummins engine range.

Logistic Support Power

Close support logistic vehicles perform an essential link for military operations, moving vital supplies, fuel and personnel to the front line.

Heavy Duty Combat Power

Self-propelled heavy artillery vehicles such as the MLRS and the AS90 SPH have given field commanders dramatically enhanced firepower, with the ability to operate at long range with exceptional accuracy.

Special Purpose Equipment

Military engineering equipment with the ability to perform rapid road clearing, logistics handling or airfield rebuilding exert an important influence on the speed and success of the overall operation. Peacekeeping operations now place higher than ever demands on equipment and are fully dependent on the ability of the engine to operate at peak performance for long periods.

Enhancing Your Vehicle

Cummins information products provide easy access to the engine management system for rapid diagnostics and data downloading, helping to ensure maximum uptime for vehicles.

Power for Military Equipment

The outstanding reliability of Cummins electronic technology has been well established for over 10 years in the most demanding applications operating under severe duty cycles.

Model

Cylinders

Capacity
(litres)

Max Power
    kW         hp

Max Torque
(Nm)

ISF2.8

4

2.8

110

147

360

ISF 3.8

4

3.8

125

167

600

ISBe

4

4.5

136

182

650

ISBe

6

6.7

268

360*

1100

ISLe

6

8.9

336

450

1700

ISMe

6

10.8

306

410

2010

QSM

6

10.8

298

400

1898

QSX

6

15

496

665

2542

V903

V8

14.8

504

675

1958

*360hp rating has been developed specifically for military applications

Cummins is a pioneer in product development, thus specifications may change without notice.  The ratings above are for Euro 3 and EPA Tier 3 / EU Stage IIIA emissions.  Other power and torque ratings are available with Euro 4 and Euro 5 emissions standards.




To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.