ISL for Medium-Duty Truck (EPA 07)

Power

345 - 365 hp 257.27 - 272.18 kW

Torque

1150 - 1250 lb-ft 1559.19 - 1694.77 N•m

Certification

EPA 2007

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

ISL EPA 2007 engine for Medium-duty Truck applications

The ISL for 2007 runs cleaner, delivers superior performance and maintains fuel economy comparable to EPA '02 compliant and certified engines. Ratings range from 345-365 hp. Add the optional compression brake, and it even stops better. How did we make these improvements and still meet stringent emissions controls? With a totally integrated system that includes our proven cooled-EGR subsystem, a High Pressure Common Rail fuel injection system, our patented VG Turbo, Cummins Particulate Filter and a crankcase ventilation system.

And that's just the start of all the features the ISL has to help your vehicles, and your business, run smoother.

The ISL is also designed to keep your maintenance to a minimum and your productivity in overdrive.

All backed by the best customer support in the business.

For more information including pricing and additional technical information, please contact your Cummins representative. If you need help finding a representative, the Cummins Sales and Service Locator tool can help.

Features & Benefits

  • Enhanced High Pressure Common Rail Fuel System - Delivers optimum balance of performance, emissions control and fuel economy across the entire operating range.
  • Full-Authority Electronic Controls - Higher microprocessor capacity and speed for optimum control of the engine and aftertreatment.
  • Cooled Exhaust Gas Recirculation - Lowers combustion temperatures for reduced emissions and optimized mpg.
  • Variable Geometry Turbocharger - Enhanced response and control with electric actuation for infinite adjustment, providing exact boost across the operating range. Sliding-nozzle design increases reliability, durability.
  • Cummins Particulate Filter - Fully integrated for uncompromising performance, reliability. Reduces particulate matter 90%.
  • Crankcase Ventilation System - coalescing filter only needs replacement every 3rd to 4th oil change.
  • Low Maintenance - Long oil change intervals maintained. Cummins Particulate Filter will go 200,000-400,000 miles (320,000-640,000 km) in a typical duty cycle for most vehicles before it needs cleaning.
  • Heavy-Duty Features - Replaceable wet liners, roller followers, two-piece steel articulated pistons, by-pass oil filtration, and targeted piston cooling.
Specifications

The superior performance of the ISL comes from a constant flow of high-pressure fuel, injected with precise timing for optimum burn efficiency. Regardless of engine speed, the pressure inside the High Pressure Common Rail system does not fluctuate. An increased number of injection events per cycle results in an ISL that runs both stronger and quieter than ever before.

 

Advertised Horsepower 345-365 bhp 257-272 kW
Peak Torque 1150-1250 lb-ft 1559-1695 N•m
Governed Speed 2100 rpm  
Clutch Engagement Torque 550 lb-ft 746 N•m
Number of Cylinders 6  
Oil System Capacity 7.3 U.S. gallons 27.6 liters
System Weight 1,685 lb 764 kg
Engine (Dry) 1,635 lb 742 kg
Aftertreatment* 50 lb 23 kg

*Increase over today's muffler



To access our complete brochure library, click here.
Ratings
Engine Model Advertised hp (kW) Peak Torque lb-ft (N•m) @ rpm
ISL 365 365 (272) 1250 (1695) @ 1400
ISL 345 345 (257) 1150 (1559) @ 1300
 
Additional ratings may be available. Check with your Cummins distributor or dealer. If you need help finding a representative, the Cummins Sales and Service Locator tool can help. 
Maintenance

See your Owner's Manual for every detail. And when it's time for maintenance, be sure to visit your authorized Cummins distributor or dealer.

 

  Miles Kilometers Hours Months
Oil and Filter 20,000 mi
32,000 km
500 6
Primary Fuel Filter 20,000 mi
32,000 km
500 6
Secondary Fuel Filter 40,000 mi
64,000 km
1,000 12
Coolant Filter None* None* None*
Overhead Adjustment 150,000 mi
241,500 km
5,000 48
Coalescing Filter 80,000 mi
128,000 km
2,000 24
Particulate Filter Cleaning 200,000-400,000 mi
320,000-640,000 km
   

*If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter.

The Cummins Particulate Filter is designed to last the life of your engine. Regeneration is fully automated and controlled by the ECM.

For complete maintenance information, please consult your Owner’s Manual or Operations and Maintenance Manual, available on QuickServe Online.

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.