X12 (Stage V)

Power

335 - 513 hp 250 - 383 kW

Torque

1250 - 1696 lb-ft 1695 - 2299 N•m

Certification

Stage V

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Agriculture
Construction
Mining Engines
Rail Engines

Proven Performance.

With its sculpted block and advanced components, Cummins X12 engine is the power-to-weight leader in its engine class, delivering up to 513 hp in an engine that weighs just 1900 lbs (862 kg). It features a Cummins-designed wastegated turbo for a torque rise of as much as 60 percent, so it responds faster to increasing load factors even at lower engine rpm.

The Diesel Oxidation Catalyst (DOC), Selective Catalytic Reduction (SCR) and a Diesel Particulate Filter (DPF) are all proven technologies that have been highly successful in customer applications since their introduction. Overall fluid costs for fuel and DEF are 3 percent lower than its predecessor. No significant changes are needed to meet Stage V emissions regulations with this EGR-free design.

X12 owners also benefit from Cummins Connected Diagnostics™, remote monitoring technology that wirelessly connects the user’s engine to product experts for instant analysis and recommended action the moment a fault code is generated on any piece of equipment equipped with a telematics.

The X12 is available with Cummins Guidanz™ technology, which provides a seamless, process-guided package that streamlines the diagnosis and repair process, ensuring that the right parts, tools and support can be brought onsite to speed up repairs.

Specifications
Certification Level Stage V/Tier 4 Final
Displacement 11.9 liters
More Power 335-513 hp (250-383 kW)
More Torque 1250-1696 lb-ft (1695-2299 N•m)


To access our complete brochure library, click here.
Ratings
Engine Model Rated Power Output HP (kW) @ RPM Peak Torque LB-FT (N•M) @ rpm
X12 513 513 (383) @ 1900 1696 (2299) @ 1400
X12 500 500 (373) @ 1800 1600 (2169) @ 1400
X12 475 475 (354) @ 1800 1600 (2169) @ 1400
X12 460 460 (343) @ 2100 1696 (2299) @ 1400
X12 450 450 (336) @ 1800 1600 (2169) @ 1400
X12 435 435 (324) @ 1900 1600 (2169) @ 1400
X12 430 430 (321) @ 2100 1600 (2299) @ 1400
X12 430 430 (321) @ 1800 1450 (1966) @ 1400
X12 400 400 (298) @ 2100 1600 (2169) @ 1400
X12 400 400 (298) @ 2100 1500 (2034) @ 1400
X12 400 400 (298) @ 2100 1400 (1898) @ 1400
X12 400 400 (298) @ 2100 1400 (1898) @ 1400
X12 375 375 (280) @ 2100 1450 (1966) @ 1400
X12 375 375 (280) @ 1800 1350 (1830) @ 1400
X12 375 375 (280) @ 1900 1350 (1830) @ 1400
X12 355 355 (250) @ 2000 1373 (1862) @ 1400
X12 350 350 (261) @ 2000 1275 (1729) @ 1400
X12 350 350 (261) @ 2100 1350 (1830) @ 1400
X12 335 335 (250) @ 2100 1250 (1695) @ 1400
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.