Bring new life to your trusted truck with a genuine remanufactured Cummins 5.9L or 6.7L engine exclusively offered through Mopar®.
Mopar® Reman 5.9L / 6.7L Turbo Diesel engines are Cummins engines remanufactured by Cummins ReCon®
Mopar® Reman is Genuine Cummins
Learn more about Cummins ReCon®
- Cost-effective, no-surprise solution that quickly puts your Cummins-powered Ram truck back on the road
- Peace of mind knowing that your remanufactured engine is specifically designed and tested for your pickup truck
- Backed by a 2 year / 100k mile warranty New revised pricing from Mopar®
See your authorized FCA US dealer for information on pricing and availability on remanufactured Cummins 5.9L and 6.7L Turbo Diesel engines.
Power
325 - 385 hp 242 - 287 kW
Torque
610 - 930 lb-ft 827 - 1261 N•m
Product Availability
North America, Africa Middle East, Latin America, Asia Pacific, Europe
Applications
Remanufactured Cummins 6.7L Turbo Diesel Engine
A Legacy:
The Cummins 6.7L Turbo Diesel continues its legacy in Ram heavy-duty trucks with this remanufactured offering. The factory remanufactured Cummins 6.7L Turbo Diesel is now available for Ram heavy-duty trucks, offered exclusively through your local authorized Mopar® dealer.
Model Year Range | Application | Engine Type | Reman Part Number |
2007.5 | Pickup | Complete Engine | R8310893AA* |
2008-2009 | Pickup | Complete Engine | R8310896AA* |
2009-1010 | Chassis Cab | Complete Engine | R8310894AA* |
2010 | Pickup | Complete Engine | R8310896AA* |
2011-2012 | Chassis Cab | Complete Engine | R8310895AA* |
2011-2012 | Pickup | Complete Engine | R8310898AA* |
2013-2018 | Chassis Cab | Complete Engine | R8071551AA* |
2013-2018 | Pickup | Complete Engine | R8071553AA* |
*Wiring harness and ECM not included
Remanufactured Cummins 5.9L Turbo Diesel Engine
A Legend:
The Cummins 5.9L Turbo Diesel remains a viable power source for your pickup truck. This factory remanufactured Cummins 5.9L Turbo Diesel is available for Ram heavy-duty trucks, offered exclusively through your local authorized Mopar® dealer.
Model Year Range | Application | Engine Type | Reman Part Number |
1998 | 5.9L 12V Pickup | Complete Reman | R8464881AA* |
2004.5-5.5 | 5.9L 24V Pickup | Complete Reman | R8453521AA* |
2006 | 5.9L 24V Pickup | Complete Reman | R8416637AA* |
2007 | 5.9L 24V Pickup | Complete Reman | R8416636AA* |
*Wiring harness and ECM not included