17Xe ePowertrain

17Xe™ ePowertrain

Applications

Bus and Coach Truck

Product Availability

Asia Pacific Europe South America

Cummins-Meritor developed the 17Xe ePowertrain system, which delivers up to 420kW of continuous power for heavy trucks and buses in 6X2 or 4X2 configurations. The integrated design provides efficient packaging and performance.

Learn more at accelerazero.com

Features & Benefits

  • Focused for heavy duty applications
  • Efficient packaging designed for short wheel base vehicles
  • Suitable for electric, series hybrid and plug-in hybrid configurations
  • Optimized gearing for energy regeneration
  • Wide range of ratios
  • Three-speed transmission capability for the most stringent performance requirements
  • Features multiple transmission options for various applications
  • Optional wheel-end reduction options for increased wheel torque
  • Power dense eCarrier design addresses vehicle ride and handling requirements
  • Integrated inverter for increased packaging flexibility

Videos:

Continuous Power Range Up to 420 kW
Peak Power Up to 450 kW
GAWR Range per Axle 25,353 - 30,000 lbs (11.5T - 15T)*
Applications Heavy Trucks, Class 8 Refuse and Linehaul
High Voltage Range 450-850V
Functional Safety Rating ISO-26262/ASIL-C
Ingress Protection IP6K6K, IP6K8, IP6K9K
*Customizable GAWR could be utilized
Title Action
17Xe ePowertrain View brochure
Power Control and Accessory System (PCAS) View brochure
Integrated ePowertrain Multi-Speed Transmission View brochure
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.