QSL9-G9 for Rental

Frequency

50, 60, 50/60 Hz

Rated for kW kVA
Prime 180 - 284 225 - 313
Standby 200 - 294 235 - 344

Certification

EPA Tier 4F

Product Availability

North America

Applications

Rental Generators
QSL9-G9

This Cummins® Rental package is a fully integrated mobile power generation system, providing optimum performance, reliability, and versatility for Standby and Prime Power applications.

Features & Benefits

Cummins diesel engines

  • U.S. Tier IV Final and EU SIIIa certified Cummins QSL9-G9 engines which meet emissions limits without the use of a Diesel Particulate Filter (DPF)
  • Dual speed engine for operation at 50 or 60 Hz
  • Advanced electronic engine controls with integrated after-treatment system provide superior fuel efficiency while reducing emissions
  • High-pressure common rail fuel system reduces engine noise and smoke
  • Cummins Direct Flow™ air filtration offering improved air management, longer service life, and easier serviceability
  • 2-stage fuel filtration with optimum particle and water separation

Control features

  • The most advanced, reliable and capable generator set control system on the market today
  • PowerCommand 3.3© with Masterless Load Demand (MLD) technology enables smartly adapting power to match varying load demand. MLD capable generators allow sharing of information among paralleled generator sets
  • Controls provide precise frequency and voltage regulation, alarm and status message display in one easy to operate customer interface

Engine controls

  • Oil pressure and coolant temperature gauge
  • Fuel level gauge, Diesel Exhaust Fluid (DEF) level gauge and battery voltage gauge
  • Hour meter
  • Engine control module includes remote start capability

Stamford alternators

  • 12-lead reconnectable alternators fitted with voltage selection switch
  • Permanent magnet excitation for improved performance in non-linear load applications

Rental package enclosure

  • Camlock distribution panel
  • Sound attenuated, white powder coated lockable enclosure
  • 24 hour fuel tank (75% Prime) with gauge
  • Roof mounted, single point lift
  • Cooling system rated for 122 °F (50 °C) at 100% Standby ambient
  • Complete engine fluid containment reservoir
  • 4 position voltage selector switch (277/480 or 139/240 or 120/208 VAC 3 phase or 120/240 VAC 1 phase) 
  • Shore power (15 A/120 V) – for coolant heater and battery charger
  • Conveniently located analog gauges and heated Human Machine Interface (HMI) display

Rental package options

  • Optional Auxiliary Fuel and DEF connections
  • DOT approved electric brake trailer with heavy duty center mounted jack, ball or pintle hitch
  • DOT approved hydraulic brake trailer with heavy duty center mounted jack, ball or pintle hitch
Specifications

Engine model: QSL9-G9

Alternator data sheet: HCI434E (208/240/480)

Tier rating: Tier IV

Design: 4 cycle, in-line, turbocharged and after-cooled

Bore: 114 mm (4.5 in.)

Stroke: 145 mm (5.7 in.)

Displacement: 8.9 liters (543 in3)

Cylinder block: Cast iron, in-line 6 cylinder

Battery capacity: 2 x 760 cca

Battery charging alternator: 70 amps

Starting voltage: 24 volt, negative ground

Fuel system: Direct injection HPCR system

Fuel filter: Spin on fuel filter with water separator

Air cleaner: type 2-stage, dry replaceable element with dust ejector

Lube oil filter type(s): Single spin-on, full flow

Standard cooling system: 122 °F (50 °C) ambient radiator

generator model Hz Prime kW / kVA Standby kW / kVA cert Spec Sheet engine model rating fuel type Spec Sheet
C275D2RE 50 284 / 227 294 / 235 EPA Tier 4F NAS-5959-EN
C275D2RE 60 250 / 313 275 / 344 EPA Tier 4F NAS-5959-EN
C275D2RE 60 180 / 225 200 / 250 E.U., mobile application, E.U., stationary application, EPA, nonroad (portable) application, EPA, stationary emergency application, EPA, stationary non-emergency application QSL9-G9 Prime, Standby Diesel Spec Sheet
C275D2RE 50/60 U.S. EPA, Nonroad (Portable) Application; Outside of U.S. and E.U. Application QSL9 Prime Diesel Spec Sheet


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Frequency (Hz)

50/60

Fuel Type

Diesel

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.