QSK60G Gas Generator Series

The QSK60G is an energy efficient gas generator series offering a total package of gas generator capabilities and innovative gas technology for Prime and Peaking Power applications.

Frequency

50, 60 Hz

Certification

Global Compliance

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Prime Power
Cogeneration
Cummins QSK60G Generator

 

The QSK60G gas generator series is one of proven success with over 2GWE installed globally. The generator series provides excellent fuel efficiency, reliability, coupled with low maintenance costs to provide low total cost of ownership.

QSK60G gas generator series

 

Target Industries

 

Commercial & Institutional Utility Industrial
Airports Landfills Mining
Universities Waste Water Treatment Plants Manufacturing
Prison Bases Grid Firming Oil and Gas
Shopping Malls Anaerobic Digesters Greenhouses
  Independent Power Producers Agriculture

 

World-Class Service and Support Network

With the largest global and local support footprint in the industry, Cummins owns, trains and controls its entire distributor network. You’ll always have a direct connection to the people who know the QSK60G best, with factory-level expertise available at every level. 
 

Map infographic

Features & Benefits

LOW NOX EMISSIONS:
  • Lean burn technology provides levels as low as 250mg/Nm3 (0.5g/hp-hr) NOx.
EFFICIENCY:
  • State of the art lean burn engine utilizes Miller cycle combustion and full authority electronic engine management system that provides low emissions and high efficiency of up to 43.8%
CONTROL SYSTEM INTEGRATION:
  • The PowerCommand 3.3 Generator set control is standard equipment, providing total generator set system integration including full paralleling capability in grid or load share mode, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and a user interface panel installed onto the generator set. Optional remote operator panels are also available.
COOLING SYSTEM:
  • The generator set is equipped with the capability to interface with a remote radiator or heat exchanger.
SELECTABLE VOLTAGE AND TEMPERATURE RISE:
  • Several alternator sizes offer selectable voltage and temperature rise with low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short circuit capability, bearing and stator RTD’s, anticondensation heater, class F or H installation (see alternator data sheet for details). Mechanically strengthened for use on utility paralleling with unreliable grid.
PERMANENT MAGNET GENERATOR (PMG):
  • Excitation system offers enhanced motor starting and fault clearing short circuit capability.

Warranty information

Specifications
Genset Model C995N5C C1160N5C C1200N5C C1400N5C C1540N5CC C1000N6 C1250N6 C1350N6 C1000N6C C1100N6C C1400N6C
Hz 50 50 50 50 50 60 60 60 60 60 60
ISO Electrical Efficiency % 41.0 39.5 42.3 42.8 43.8 33.7 36.6 36.8 41.9 42.4 36.9
ISO Thermal Efficiency % 42.8 49.1 43.5 42.0 46.5       45.2 45.2 50.0
ISO Fuel Consumption Kw 2425 2940 2836 3270 3513 3115 3550 3803 3115 2597 3795
Usable Heat Kw 1116 1554 1325 1479 1744       1269 2026
Data Sheet NAD - 6485 - EN D-3239 NAD - 5474 - EN NAD - 5478 - EN D-6019 D-6455  D-6454 D-6453 D-6203 D-6204 D-6452
generator model Hz fuel type Spec Sheet
C1000 N6 60 Lean-Burn Gas S-1623
C1000 N6C 60 Lean-Burn Gas S-1552
C1100 N6C 60 Lean-Burn Gas S-1552
C1160 N5C 50 Lean-Burn Gas S-1466
C1200 N5C 50 Lean-Burn Gas S-1552
C1250 N6 60 Lean-Burn Gas S-1623
C1350 N6 60 Lean-Burn Gas S-1623
C1400 N5C 50 Lean-Burn Gas S-1552
C1400 N6C 60 Lean-Burn Gas S-1466
C1540 N5CC 50 Lean-Burn Gas S-1552
C995 N5C 50 Lean-Burn Gas S-1552


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.