Cummins Quiet Diesel Generators

Frequency

60, 50 Hz

Certification

EPA Tier 4

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Commercial Mobile
quiet diesel generator product model

The Quiet Diesel Series models are the heavy-duty choice when low noise and low vibration are required. Their revolutionary design makes these generator sets up to 15 dB(A) quieter than other diesel-powered generators, and quieter than most gasoline sets. The units are totally enclosed, including cooling, muffler and intake systems. For less noise-critical applications, choose from the Cummins Standard diesel series.

Specifications
  • High performance motor-starting capability for heavy loads
  • Digitally controlled pump flow for minimal voltage and frequency variation.
  • Meets full load capability at 120° F (50° C) ambient conditions
  • 4-point mounting system Designed to provide clean, quiet power with low vibration
  • Powder coated and stainless steel housings
  • Easy, single-side serviceability minimizes compartment space requirements
  • Multiple air inlet locations for flexible installation and compact size offering several mounting options
generator model Hz phase voltage amps Spec Sheet
10HDKCC-42345 60 1 120/240 83/42 A-1473
10HDKCC-4512 60 1 120/240 83/42 A-1473
11HDKBN-6000 50 1 115/230 95.6/47.8 A-1579
12HDKCD-2209 60 1 120/240 100/50 A-1474
12HDKCD-2310 60 1 120/240 100/50 A-1474
12HDKCD-5241 60 1 120/240 100/50 A-1474
13.5HDKBP-6000 50 1 115/230 117.3/58.6 A-1580
17.5HDKBR-6000 50 1 115/230 152.1/76.1 A-1581
19HDKBV-6000 50 1 115/230 165.2/82.6 A-1582
5HDKBB-6880 50 1 230 21 A-1452
5HDKBC-2860 60 1 120 41.7 A-1452
5HDKBC-2861 60 1 120/240 41.7/20.8 A-1452
6.5HDKAT-6006 60 1 100 63 A-1486
6HDKAV-41934 60 1 120 50 A-1486
7.5HDKAT-41934 60 1 120 63 A-1486
7.5HDKAT-41999 60 1 120 62.5 A-1486
7HDKBL-6000 50 1 115/230 60.8/30.4 A-1577
8.0HDKAU-41934 60 1 120 66.6 A-1486
8HDKCC-6881 50 1 230 35 A-1491
9.5HDKBM-6000 50 1 115/230 82.6/41.3 A-1678


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.