Frequency
50 Hz
Rated for | kW | kVA |
---|---|---|
Prime | 2200 | 2750 |
Standby | 2400 | 3000 |
Continuous | 1980 | 2475 |
Data Center Continuous | 2200 | 2750 |
Product Availability
Africa Middle East, Asia Pacific, Europe, India, Latin America, North America
Frequency
50
Emission Levels
E.U., mobile application
E.U., stationary application
EPA, nonroad (portable) application
EPA, stationary emergency application
EPA, stationary non-emergency application
Fuel Type
Diesel
Rating
Continuous
Data Center Continuous
Prime
Standby
Product Type
50Hz Diesel
Type of Enclosure
Unhoused
kW/kVA
> 2000 kW/kVA
Prime
2200 kW
2750 kVA
Standby
2400 kW
3000 kVA
Continuous
1980 kW
2475 kVA
Data Center Continous
2200 kW
2750 kVA
Frequency (Hz)
60
Fuel Type
Diesel
Prime
2500 kW
3125 kVA
Standby
2750 kW
3438 kVA
Frequency (Hz)
60
Fuel Type
Diesel
Prime
2275 kW
2844 kVA
Standby
2500 kW
3125 kVA
Frequency (Hz)
60
Fuel Type
Diesel
Prime
2500 kW
3125 kVA
Standby
2750 kW
3438 kVA
Frequency (Hz)
60
Fuel Type
Diesel
Prime
2336 kW
2920 kVA
Standby
2500 kW
3125 kVA
Frequency (Hz)
50
Fuel Type
Diesel
Prime
2200 kW
2750 kVA
Standby
2400 kW
3000 kVA
Frequency (Hz)
60
Fuel Type
Diesel
Prime
2336 kW
2920 kVA
Standby
2500 kW
3125 kVA
Frequency (Hz)
60
Fuel Type
Diesel
Prime
2500 kW
3125 kVA
Standby
2750 kW
3438 kVA