RV Generator Manuals

You can find copies of some of our most popular RV generator manuals below, free and downloadable.

 

Other manuals:

Cummins Commercial Mobile generator manuals

EC-AGS+ manual

Generator warranty information

If what you need is not listed here, please see the complete inventory of all our product manuals on QuickServe Online.

 

 

Image of an RV Generator dataplate with model number highlighted.Each Cummins Generator has a model/spec number description, which is shown on the serial number tag attached to the generator. Here is a representation of the tag on Onan QG 4000.

Note the highlighted letter code, in this case P, which denotes the specification type of the particular generator, which can then be referred to as spec P.

 

PRODUCT SERIES SPEC LETTER OPERATORS INSTALLATION PARTS MANUAL
QD 3200 HDZAA A-E 983-0103 983-0602 983-0203
QD 3200 HDZAA F A066T111 A066T110  
QD 5000 HDKBA A-D 981-0166 981-0633 981-0271
QD 6000 HDKAH A-K A046L053 A046L051 981-0200
QD 6000 HDKAH L-R A046L053 A046L051 A029S789
QD 7500 HDKAJ A-K A046L053 A046L051 981-0200
QD 8000 HDKAK A-K A046L053 A046L051 981-0200
QD 8000 HDKAK L-R A046L053 A046L051 A029S789
QD 10000 HDCAA A-B 981-0152 981-0615 981-0259
QD 10000 HDCAA C-D 981-0170 981-0637 981-0259
QD 10000 HDKCA A-E 981-0173 981-0640 981-0277
QD 10000 HDKCA F-H A043D713 A043D717 A043T420
QD 12500 HDCAB A-B 981-0152 981-0640 981-0259
QD 12500 HDCAB C-D 981-0170 981-0637 981-0259
QD 12500 HDKCB A-E 981-0173 981-0640 981-0277
QD 12500 HDKCB F-H A043D713 A043D717 A043T420
HQD 810 HQDSA-810 A-C 981-0178 981-0645 981-0283
HQD 1218 HQDSB-1218 A-B 981-0179 981-0646 981-0283
QG 2500 LP KV A-B 981-0129 981-0604 981-0238
QG 2800/2800 EVAP KV C-D 981-0136 981-0604 981-0238
QG 2800/2800 EVAP KV E-M 981-0153 981-0604 981-0238
QG 2800/2800 EVAP KVC A-C 981-0158 981-0620 981-0238
QG 2800/2800 EVAP HGJBB A A031C171 A031C172 A035B506
QG 2800i/2500i LP   HGLAA A A062Y985 A062Y984 A062Y987
QG 2800 RM / 2500 RM LP KVD A-C 981-0164 981-0631 981-0238
QG 3600 KY A 981-0132 981-0627 981-0246
QG 4000/3600 LP KY B-C 981-0139 981-0607 981-0246
QG 4000/3600 LP KY D-H 981-0154 981-0607 981-0246
QG 4000/3600 LP KY J-N 981-0159 981-0621 981-0246
QG 4000/3600 LP KY P-R A041D131 A041D129 981-0246
QG 4000/3600 LP KYD A-C 981-0169 981-0636 981-0246
QG 5500 EFI/7000 EFI HGJAA A-E 983-0101 983-0600 981-0201
QG 5500 EFI/7000 EFI HGJAA J-K A035D009 A035D005 981-0201

QG 5500/5500 EVAP/5500 LP/7000/7000 EVAP/6500 LP

HGJAB

A-E

983-0101

983-0600

981-0201

QG 5500/5500 EVAP/5500 LP/7000/7000 EVAP/6500 LP

HGJAB

J-L

A035D009

A035D005

981-0201
EC AGS+ N/A N/A A066J123    

 

Subscribe to RV news!

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.