
QSX15 for Commercial Industrial
QSX15 for Commercial Industrial
Frequency (Hz)
50, 60
Certification
EPA Tier 2, EU Stage II
Fuel Type
Diesel
Rated for | kW | kVA |
---|---|---|
Standby | 320-500 | 400-625 |
Prime | 291-455 | 364-569 |
Applications
Commercial Industrial
Overview:
- Cummins® heavy-duty engine - Rugged 4- cycle, industrial diesel delivers reliable power, low emissions and fast response to load changes.
- Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
- Permanent magnet generator (PMG) - Offers enhanced motor starting and fault clearing shortcircuit capability.
- Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, AmpSentry™ protection, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
- Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
- Enclosures - Optional weather protective and sound attenuated enclosures are available.
- Fuel tanks - Dual wall sub-base fuel tanks are also available.
- NFPA - The genset accepts full rated load in a single step in accordance with NFPA 110 for Level 1 systems.
- Warranty
Generator Model | Hz | Prime kVA / kW | Standby kVA / kW | Fuel Type | Certification | Spec Sheet |
---|---|---|---|---|---|---|
C400 D5e | 50 | 364 / 291 | 400 / 320 | Diesel | EU Stage II | SS11-CPGK |
C450 D5e | 50 | 409 / 327 | 450 / 360 | Diesel | EU Stage II | SS11-CPGK |
C500 D5 | 50 | 455 / 364 | 500 / 400 | Diesel | EA_S_CC_16_EN | |
C500 D5 | 50 | 450 / 360 | 500 / 400 | Diesel | EA_S_CC_16_EN | |
C500 D5e | 50 | 455 / 364 | 500 / 400 | Diesel | EU Stage II | SS11-CPGK |
C550 D5 | 50 | 500 / 400 | 550 / 440 | Diesel | EA_S_CC_17_EN | |
C550 D5 | 50 | 500 / 400 | 550 / 440 | Diesel | EA_S_CC_17_EN | |
C550 D5e | 50 | 500 / 400 | 550 / 440 | Diesel | EU Stage II | SS11-CPGK |
C450 D6e | 60 | 511 / 409 | 562 / 450 | Diesel | EPA Tier 2 | SS11-CPGK |
C450D6 | 60 | 513 / 410 | 563 / 450 | Diesel | EPA Tier 2 | C450D6_EN |
DFEJ | 60 | 513 / 410 | 563 / 450 | Diesel | EPA Tier 2 | S-1582 |
C500 D6e | 60 | 568 / 455 | 625 / 500 | Diesel | EPA Tier 2 | SS11-CPGK |
C500D6 | 60 | 569 / 455 | 625 / 500 | Diesel | EPA Tier 2 | C500D6_EN |
DFEK | 60 | 569 / 455 | 625 / 500 | Diesel | EPA Tier 2 | S-1582 |
C500D6RG | 60 | 569 / 455 | 625 / 500 | Diesel | EPA Tier 2 | S-1279 |