6.7 diesel engine

The Cummins 5.0L V8 Turbo Diesel is making headlines in the Nissan TITAN XD. The engine provides the all new truck with 310 hp and 555 lb-ft or torque for a balance of capability and economy.

The Cummins 6.7L Turbo Diesel engine is available in Ram 2500 and 3500 Heavy-Duty pickup trucks. Approximately 75% of all Ram 2500 and 3500 Heavy-Duty pickup owners choose the optional Cummins Turbo Diesel. Having 900 lb-ft of peak torque gives this workhorse more than enough power for any job.

The Ram 3500/4500/5500 Chassis Cabs are also available with the Cummins 6.7L Turbo Diesel engine that is rated at a max of 750 lb-ft. The 2013 Ram Chassis Cab features the same, proven, easy-to-upfit frame so you can put your current upfit on a new truck. The frames are engineered to make easy work of upfitting without extensive modifications.

If you’re an owner, be sure to check out the Cummins Turbo Diesel High Mileage Club. At 100,000 miles, you're just getting started.



To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.