structural engine

B6.7 Structural Engine

Power 155 - 326 hp
116 - 243 kW
Torque 650 - 1014 lb-ft
881 - 1375 N•m
Certification Stage V, EPA Tier 4F

More With Less

Cummins proven structural engine capability is now available on the B6.7 engine, which is precision engineered with the power bulge and torque back up required for agricultural tractor operation.

Applications

Agriculture

Overview:

Designed to be flexible to suit a variety of structural tractor applications, the B6.7 engine is optimized for high strength at minimal product weight. At Stage V the B6.7's power moves up to 326 hp (243 kW), with peak torque of 1375 Nm - a 30% increase over Stage IV. Not only does the B6.7 deliver more power, more performance and more uptime, its increased fuel efficiency and maintenance intervals reduce total cost of ownership for the world’s farmers.

Cummins has the global capability to tailor engine performance for on-farm operation and key in-house technologies such as a Holset VGT® turbocharger achieve exceptional power density and responsiveness, as well as fuel efficient performance. The B6.7 uses Cummins latest Single Module™ aftertreatment technology, which is 40% smaller and 20% lighter than its Stage IV predecessor. Its higher NOx conversation efficiency enables the required level to be met without the use of exhaust gas recirculation (EGR) and the system also removes 99.9% of all particle matter (PM) by weight and count.

 

Cummins structural engine capability is now available at 3.8 and 4.5 liter displacements, ideal for small to medium sized tractors in the 90 – 200 hp power range.

Learn more about the F3.8/ F4.5 Structural engines

The product is only available for Agricultural applications

Power 155-326 hp / 116 – 243 kW

Max torque: 1375 Nm

Torque range: 625 lb-ft / 847 Nm to 1014 lb-ft (1375 Nm)

Certification level: Stage V / Tier 4 Final

Displacement: 6.7 Litres

Engine Model Power kW (hp) Peak Torque N•m (lb-ft) @ rpm
B6.7 243 (326) 1375 (1014) @ 1500
B6.7 231 (310) 1288 (950) @ 1500
B6.7 224 (300) 1152 (850) @ 1500
B6.7 209 (280) 1288 (950) @ 1500
B6.7 195 (261) 1350 (996) @ 1300
B6.7 194 (260) 1152 (850) @ 1500
B6.7 186 (250) 1152 (850) @ 1500
B6.7 168 (225) 1186 (875) @ 1300
B6.7 149 (200) 990 (730) @ 1300
B6.7 129 (173) 746 (550) @ 1300
B6.7 116 (155) 881 (650) @ 1300


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.