QSK19

Power 506 - 800 hp
377 - 597 kW
Certification EPA Tier 3, EPA Tier 2

Applications

Mining Generators

Available Regions

India

Overview:

  • Extra-Wide Gear Train - Quieter, longer lasting and capable of handling high loads with ease.
  • Single-Stage Holset Turbocharger - Lower intake air temperatures provide increased air density, resulting in more power and lower emissions from less fuel.
  • Full-Authority Electronics - Programmable electronic controls optimize combustion at all altitudes and conditions. Superior performance is driven by an upgraded CM850 ECM with twice the processing speed of its predecessor.
  • Two-Stage Oil Filter - Combination full-flow and bypass oil filter reduces maintenance costs as it extends service intervals.
  • Precision-Honed Cylinder Liners - Precise liner machining with superior metal technology creates exceptional surface smoothness and durability.
  • Power Cylinder Package - Proven single-piece ferrous cast ductile iron pistons for maximum durability and reliability. This advanced design also uses nitride liners and cast-iron top rings to handle injection pressures with exceptional durability.
  • High-Durability Camshaft - Micro finishing makes it last twice as long as previous designs. Improved contact between the crosshead and rocker lever reduces wear and improves durability.
  • Fleetguard® ES Filtration - Fleetguard's ES oil filter keeps your equipment on the job with a combination full-flow and bypass design that simplifies service and reduces replacement costs.
Feature Specifications
Engine Family QSK19
Engine Configuration In Line, 6 cylinder
Displacement 19 L
HP Range (diesel) 506-800 HP
HP Range (gas)  
Aspiration TA, TAA
Fuel System HPI & MCRS Options available
Dimensions (mm) 1679 x 872 x 1616
Weight (Kg) 2057
Emissions US EPA Tier II / III Compliant


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.