K19

Power 500 - 600 hp
373 - 447 kW
Certification IMO Tier II

Applications

Marine Mining Generators Oil and Gas (G-Drive) Pump Rail (G-Drive)

Overview:

  • PT Fuel System – uses the time-tested and proven PT fuel system for high performance and Cummins Marine Engine K19ease of maintenance. PT injectors are built to handle high pressures for optimum combustion.
  • Fillet-Hardened Crankshaft – smaller bolt circle and rolled threads for strength and durability
  • Cummins Prelub System – Distributes and pressurizes oil in the engine before cranking can occur, and is proven to greatly extend life-to-rebuild.
  • Galley-cooled pistons – reduced piston crown temperatures by as much as 100°F (38°C) for enhanced durability, reduced piston ring wear and 30% longer cylinder life.
  • Turbochargers – Custom-built for K Series engines and are available in single-stage or two-stage configurations to meet any application’s requirement.
Feature Specifications
Engine Family K19
Engine Configuration Inline, 6 cylinder
Displacement 19 L
HP Range (diesel) 500-600 HP
HP Range (gas) N/A
Aspiration

TA

Fuel System Pressure Time (PT)
Dimensions (mm) 1574 x 975 x 1638
Weight (Kg) 2799
Emissions IMO Tier II compliant


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.