Engines
The Cummins X10 Euro VI engine delivers between 265–338 kW (360–454 hp) of power and 1800–2200 Nm of peak torque, offering exceptional performance and fuel efficiency for Euro truck, bus, and motorcoach applications. Built on a next-generation 10-liter HELM platform, it features a compact, lightweight design with high power density and hybrid compatibility.
Axles
The Meritor ProTec Independent Front Suspension (IFS) is based on the field-proven technology in our industry-leading independent suspensions and beam axles. Purpose-built for the most demanding applications and backed by our extensive heritage of delivering innovative on-highway, off-highway and specialty vehicle solutions for more than a century, the ProTec IFS is our answer to the suspension requirements of the bus industry.
Destination Zero
Destination Zero™ is our strategic commitment to supporting customers in their efforts to reduce emissions through a diverse portfolio of advanced technologies. This includes cutting-edge, ultra-low emission diesel, natural gas, and hydrogen-powered engines that significantly lower tailpipe emissions while maintaining optimal performance and operational range. By continuously enhancing our engine-based solutions, Cummins aims to equip bus operators with reliable and cost-effective technologies that contribute positively to their sustainability goals.