Free engine health checks

Schedule service to get your free health check.

service technician checking engine
Prevent downtime with free health checks

Health checks prevent costly downtime and keep you running smoothly throughout the year by identifying repairs proactively. Our goal is to keep your engine in motion and operating at its peak efficiency.

Your engine health check includes:

  • Retrieval of full ECM image
  • Fault code review
  • Update calibration (if needed)
  • Inspection of all belts and hoses
  • Fluid level check
  • Visual inspection for leaks (oil, trans, fuel, coolant)
  • Battery connection condition check
  • Charging/starting system
  • Harnesses – visual check of wiring condition
  • Inspection of radiator
  • Enabling of DPF temp stabilization feature (only if regen is not set to “0” mph)

Only available in US and Canada. Promotional offers and product availability are limited and subject to change. Parts and services availability may vary by store. Offers cannot be combined with any other discounts. Pricing does not include travel, disposable and miscellaneous fees. Warranty services will be offered and performed in accordance with applicable motor vehicle dealer laws. As such, certain states will be excluded from offers and specials involving warranty repairs to comply with applicable state laws. Promotion ends December 31, 2026. Some exclusions and additional costs may apply.

Fill out the form to schedule your service or request more information

Cabeçalho do formulário

Para necessidades de serviço urgentes, use nosso localizador de endereços para ligar para o local mais próximo da Cummins.


Em qual serviço você está interessado? (selecione tudo o que se aplica)
Em qual serviço você está interessado? (selecione tudo o que se aplica)
Contato

Informações de contato

Método de contato
Fale conosco