4B3.3 for Rental

Frequency

50, 60 Hz
Rated for kW kVA
Prime 32 - 55 40 - 69
Standby 35 - 60 44 - 75

Certification

N/A

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Rental Generators
Mobile Power
4b3.3 genset

Cummins full rental range of diesel mobile power generators provides all the mobile power needed for you and your customers. They’ve been developed to provide flexibility, reliability and cost-effectiveness for a wide range of applications to serve mobile and rental needs. 

Cummins has designed, engineered and manufactured its new mobile power rental range to fully support our customers’ and their mobile and rental power needs. From equipment companies, and their customers, to contractors, the military or other end-users who rely on mobile power, we have applied our expertise in power generation to this new range.

Features & Benefits

Engine

  • 4BTAA3.3-G14 (50 Hz)
  • 4BTAA3.3-G12 (60 Hz)

Controller

  • Cummins PS0600 / PC1.2
  • ComAp IL3-MRS16
  • Deepsea DSE 6120 MKIII
  • DEIF SGC420

Fuel Tank

  • Standard: 12 Hours
  • Extended: 24 Hours

Emissions Compliance

  • EU Stage IIIA (50 Hz)
  • EPA Tier 3 (60 Hz)

Quick-Fit Connectors

  • Multiple connectors
  • Single-run power cable

Logistics

  • 4 units (20-ft HC) 
  • 10 units (40-ft HC)

Lifting 

  • Single-point enclosure lifting
  • Four-point chassis lifting
  • Forklift pockets

Air Intake System

  • Normal duty
  • Heavy duty

Enclosure

  • White gloss paint
  • Silencer compartment hinged door
  • Silencer mounting inside
  • Rain caps
  • Rain deflectors
  • Quick-fit connectors
  • Door stop 

Chassis

  • Drag bar on both sides
  • Single and dual wall
  • Foot rest
  • Black paint
     

Technical

  • 50°C ambient cooling system
  • Emergency e-stop
  • External fuel filling with lock and LED-based fuel level indicator
  • Extended breather hose
  • Three-way fuel valve for connecting with optional external fuel tank
  • Battery isolator
  • Advanced static battery charger
     
Specifications
Engine In-line; 4 cylinder diesel, turbocharged after-cooled
Bore 95 mm (3.75 in.) 
Stroke 115 mm (4.53 in.) 
Displacement 3.3 L (199 in3) 
Cylinder block Cast iron, 4 cylinder 
Battery capacity 65 Ah
Battery charging
alternator
37 Amp
Starting voltage 12 Volt
Fuel system Direct injection
Fuel filter Spin on fuel filters with water separator
Air cleaner type Dry replaceable element with restriction indicator
Lube oil filter type(s) Spin on full flow filter
Standard cooling system* 131 ºF (55 ºC) ambient radiator 

*Open genset at 12.7 mm H₂O restriction

generator model
Spec Sheet
Hz
Prime kW / kVA
Standby kW / kVA
fuel type
Availability
engine model
rating
cert
50
32 / 40
35 / 44
60
36 / 45
40 / 50
50
48 / 60
53 / 66
60
55 / 69
60 / 75
60
55 / 68
60 / 75
Diesel
North America, Africa Middle East, Latin America, Asia Pacific, Europe
4BTAA3.3-G12
Prime, Standby
E.U., mobile application, E.U., stationary application, EPA, nonroad (portable) application, EPA, stationary emergency application, EPA, stationary non-emergency application
50
48 / 60
53 / 66
Diesel
North America, Africa Middle East, Latin America, Asia Pacific, Europe
4BTAA3.3-G14
Prime, Standby
E.U., mobile application, E.U., stationary application, EPA, nonroad (portable) application, EPA, stationary emergency application, EPA, stationary non-emergency application
50
32 / 40
35 / 44
Diesel
North America, Africa Middle East, Latin America, Asia Pacific, Europe
4BTAA3.3-G14
Prime, Standby
E.U., mobile application, E.U., stationary application, EPA, nonroad (portable) application, EPA, stationary emergency application, EPA, stationary non-emergency application


To access our complete brochure library, click here.
Generator Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

55 kW

68 kVA

Standby

60 kW

75 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

48 kW

60 kVA

Standby

53 kW

66 kVA

Frequency (Hz)

50

Fuel Type

Diesel

Prime

32 kW

40 kVA

Standby

35 kW

44 kVA