Australasia Bus and Coach Expo

Come visit us at Booth 15 to see the all new X10 Euro VI.

Date
July 15 - July 16, 2026
Location
Sydney, Australia
Application

At Australasia Bus and Coach Expo, we’re excited to launch the X10 Euro VI. Offering exceptional performance and fuel efficiency for bus applications. As the bus industry advances toward ultra-low and zero-emission technologies, Cummins is committed to driving progress.

Engines

x10 euro engine
X10 Euro VI

The Cummins X10 Euro VI engine delivers between 265–338 kW (360–454 hp) of power and 1800–2200 Nm of peak torque, offering exceptional performance and fuel efficiency for Euro truck, bus, and motorcoach applications. Built on a next-generation 10-liter HELM platform, it features a compact, lightweight design with high power density and hybrid compatibility.

Axles

pro tec axle for bus application
MIS-09 ProTec™ Independent Front Suspension

The Meritor ProTec Independent Front Suspension (IFS) is based on the field-proven technology in our industry-leading independent suspensions and beam axles. Purpose-built for the most demanding applications and backed by our extensive heritage of delivering innovative on-highway, off-highway and specialty vehicle solutions for more than a century, the ProTec IFS is our answer to the suspension requirements of the bus industry.

Destination Zero

 

Bus driving on highway with the sun in the background
Cummins’ commitment to sustainability

Destination Zero™ is our strategic commitment to supporting customers in their efforts to reduce emissions through a diverse portfolio of advanced technologies. This includes cutting-edge, ultra-low emission diesel, natural gas, and hydrogen-powered engines that significantly lower tailpipe emissions while maintaining optimal performance and operational range. By continuously enhancing our engine-based solutions, Cummins aims to equip bus operators with reliable and cost-effective technologies that contribute positively to their sustainability goals.

Contact us