Up to 15% off valve sets

Schedule service to claim 15% off valve sets.

Cummins-ov tehničar radi na ventilu
Up to 15% off valve sets - now available for even more models

Pro tip: Ensure peak performance of your Cummins engines with factory recommended valve set adjustments.

Avoid downtime and unplanned repairs with proactive maintenance by our Cummins trained technicians. Our valve set discount is now available for even more models, including B (ISB, B5.9, B6.7), L/C (ISL, L9 ISC), and HD (ISM, X12, ISX, X15).

  • Valve set: $399 MD  $549 HD

  • Ask for your bundle price for valve set and oil change

Only available in US and Canada. Promotional offers and product availability are limited and subject to change. Parts and services availability may vary by store. Offers cannot be combined with any other discounts. Pricing does not include disposable and miscellaneous fees. Warranty services will be offered and performed in accordance with applicable motor vehicle dealer laws. As such, certain states will be excluded from offers and specials involving warranty repairs to comply with applicable state laws. Promotion ends June 30, 2026. Some exclusions and additional costs may apply.

Fill out the form to schedule your service or request more information

Zaglavlje forme

Za hitne potrebe za servisom, koristite pretragu lokacija da pozovete najbližu Cummins lokaciju.


Za koje usluge ste zainteresovani? (izaberite sve što se odnosi)
Za koje usluge ste zainteresovani? (izaberite sve što se odnosi)
Kontakt

Kontakt

Metod kontakta
kontaktirajte nas