Free national overhaul warranty

Contact us for more information on our overhaul program.

Mechanic performing maintenance on the Cummins X15
Rest easy with free extended warranty on ISX, X12, and X15 overhauls

Customers who overhaul an ISX, X12 or X15 engine with a PRO or ELITE overhaul kit can receive Cummins NOW warranty coverage through participating service providers.

PRO Kit — 2 Year NOW

ELITE Kit — 3 Year NOW 

Only available at NOW certified branches or dealers.

NOW benefits:

  • Extended coverage on replaced and inspected parts 
  • Coverage options of 2 or 3 years depending on terms and conditions 
  • Can be applied to ISX, X12 and X15 PRO and ELITE kits 
  • 100% coverage on parts and labor 
  • Travels with you throughout the U.S. and Canada \
  • Transferable to next owner at no additional charge 
  • No deductible required 
  • Increases the resale value of equipment 
  • Parts and service you can depend on 

Rebate for the applicable NOW Coverage applied at the Point of Sale and has no cash value.

ReCon long blocks and QSX15 Industrial engines with PRO/ELITE Kit equivalent parts are also eligible. Natural gas engines are excluded. 

Only available in US and Canada. Promotional offers and product availability are limited and subject to change. Parts and services availability may vary by store. Offers cannot be combined with any other discounts. Warranty services will be offered and performed in accordance with applicable motor vehicle dealer laws. As such, certain states will be excluded from offers and specials involving warranty repairs to comply with applicable state laws. Promotion ends December 31, 2026. Some exclusions and additional costs may apply.

Fill out the form to schedule your service or request more information

Zaglavlje forme

Za hitne potrebe za servisom, koristite pretragu lokacija da pozovete najbližu Cummins lokaciju.


Za koje usluge ste zainteresovani? (izaberite sve što se odnosi)
Za koje usluge ste zainteresovani? (izaberite sve što se odnosi)
Kontakt

Kontakt

Metod kontakta
kontaktirajte nas