Engineering the next generation of dependable power.

Intro

With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.

Units

Standby

17 kW

17 kVA

Standby

20 kW

18 kVA

Standby

25 kW

31 kVA

Standby

30 kW

38 kVA

Standby

36 kW

45 kVA

The RS-380 single rear drive axle delivers a distinctive combination of precision engineering and component durability to meet the unique application demands of port and terminal tractors.

Standby

40 kW

50 kVA

Standby

50 kW

63 kVA

Standby

60 kW

75 kVA

The RS-611 single rear drive axle is engineered and built for the extreme demands of the military duty cycle.

Standby

80 kW

100 kVA

The RT-160 HE tandem drive axle family builds on the proven RT-160 design, now adding MLMS technology on the forward and rear carriers and a lighter, optimized rear‑rear carrier to deliver efficiency gains and weight savings while maintaining the same