Engineering the next generation of dependable power.

Intro

With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.

Units
The MT-150 tandem rear drive axle for long haul truck applications is lightweight in design, offering fast ratios and detachable function to deliver greater fuel economy.
The MT-610 hub reduction hypoid tandem axle is designed for on- and off-highway operation for haulage and vocational truck applications including construction, heavy-duty and AWD trucks.
These bevel gear wheel-end reduction axles exceed the demanding requirements of the current Family of Medium Tactical Vehicles (FMTV) with weight ratings up to 23,000 lbs., optimal maneuverability and excellent ground clearance.
Meet our lightest-weight trailer suspension. With weight savings, structural design advantages and advanced features, MTA-Tec6 is engineered to deliver next-generation productivity from the proven MTA™ suspension family.
Advanced technology in the MTA trailer suspension system sets new standards in ride, handling, tire life and durability.
The MTec6 trailer axle was designed to help fleets save fuel and expand payload capacity for a lower cost of ownership.
Our proven axle leadership has resulted in a broad range of front non-drive steer axles and front drive steer axles that combine unsurpassed steering control, durability and low maintenance.
The MX-610 front drive axle is built for all wheel-drive (AWD) heavy-duty applications (4x4, 6x6, 8x8), high durability and reliability.
The MX-810 front-drive steer axle is engineered to meet the extreme challenges of heavy hauling. Built with technology proven in more than 15,000 U.S.
The MZ-610 tridem rear drive axle is designed to deliver the power and high durability needed to handle construction, mining, all wheel drive and heavy-duty applications.
Our planetary drive axles are engineered and manufactured to deliver higher capacity and improved performance across a multitude of heavy-duty Off-highway applications.
The Cummins-Meritor planetary drive axle is engineered and manufactured to deliver higher capacity and improved performance across a multitude of heavy-duty Off-Highway applications.