Engineering the next generation of dependable power.

Intro

With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.

Units

Frequency

50/60

Fuel Type

Diesel

The RC-23-160 rear drive axle for small transit buses and motorcoaches delivers the same proven durability as the 160™ series axle, which has millions of over-the-road miles in Class 8 applications.
The RF-611 series front drive axle is engineered and built for the extreme demands of the military-duty cycle.
The RideSentry trailer suspension is a revolutionary system that offers fleet owners a long list of performance benefits. Tire wear, road accidents, curbing damage and maintenance expenses are all reduced by using the system.
Our unique engineering and manufacturing approach offers customized solutions for rough terrain crane applications and significantly reduced production lead times.

Standby

100 kW

125 kVA

Standby

125 kW

156 kVA

Standby

13 kW

13 kVA

Standby

150 kW

188 kVA

We are dedicated to rear axle solutions that enhance mobility to give our customers the leading edge. Our wide range of offerings includes hypoid single-reduction and helical-hypoid double-reduction axles.

Standby

17 kW

17 kVA

Standby

20 kW

18 kVA