Engineering the next generation of dependable power.

Intro

With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.

Units
The MS 1496 single reduction hypoid solo drive axle is designed for on-highway operation for bus applications. The axle with special bus gearing and low ratios is ideally suited for comfort-oriented and noise/harshness-specific bus applications.
The MS-1497 single reduction hypoid solo drive axle is designed for on-highway operation among haulage and vocational truck applications.
The MS-14 single rear drive axle is built for medium-duty and bus applications with low noise for best running comfort.
The MS-14X single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its legendary durability, the MS-14X delivers performance at reduced maintenance and operating costs.
The MS-150 single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its simple design, the MS-150 delivers performance at reduced maintenance and operating costs.
The MS-155 single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its simple design, the MS-155 delivers performance at reduced maintenance and operating costs.
The MS-15 single rear drive axle is lightweight in design, but powerful enough to handle the demands of medium- and heavy-duty applications.
The MS-14-160 single-reduction hypoid solo drive axle is designed for on-highway operation for heavy haul and vocational truck applications. This axle is ideal for tractor trailers and heavy-duty tipper applications.
Built for demanding long-haul duties carrying heavy loads, lightweight and best-in-class fuel efficiency, the MS-13-17X single-reduction hypoid axle is designed for On-highway applications and represents our latest product generation for European lineh
The MS-18 single rear drive axle delivers high power density to handle extreme, heavy-duty truck applications as efficiently as possible.
The MS-230/MS-240 single rear drive axles for linehaul and city delivery applications are engineered for the toughest and most demanding jobs. With its dual speed design, it delivers performance at reduced maintenance and operating costs.
Built for construction, heavy-duty and all-wheel-drive 4x4 applications, the MS-610 single rear drive axle offers high durability and reliability and is available with a choice of either planetary or bevel-hub reduction wheel-ends.