MS-230™/MS-240™ Single Rear Drive Axle

Product Availability

Latin America

Applications

CDBS Truck
ms 230 ms 240 single rear drive axle

The MS-230/MS-240 single rear drive axles for linehaul and city delivery applications are engineered for the toughest and most demanding jobs. With its dual speed design, it delivers performance at reduced maintenance and operating costs. Built to optimize performance and deliver a second speed option to the driver, the MS-230/MS-240 offers a gross combined weight (GCW) of 27.2 tons or 60,000 lbs. for the MS-230 and 35 tons or 77,200 lbs. for the MS-240. The housing is capable of gross axle weight ratings (GAWR) of 10.5 tons or 23,000 lbs.

Features & Benefits

  • Designed for linehaul and city delivery applications
  • Compact
  • Solo single reduction axle
  • Lightweight carrier design
  • High efficiency and power density
  • Quiet Ride® gearing
  • Various wheel-end solutions available
  • Long oil drain interval
  • Hypoid-Generoid™ gearing options
  • High durability and reliability
  • Greater up time
  • Lower fuel consumption
  • Lower environmental impacts
  • Rigid differential cases for precise gear alignment and durability
  MS-230 MS-240
Carga vertical sobre o eixo (kg) 10.433 10.433
Carga combinada (kg) 27.216 31.752
Reduções disponíveis 3.91/5.45, 4.10/5.72, 4.30/6.00, 4.56/ 6.36, 4.88/6.80, 5.38/7.50, 5.86/8.17, 6.50/9.07, 6.83/9.53, 7.17/10.0 4.10/5.59, 4.30/5.86, 4.56/6.21, 4.88/6.65, 5.38/7.33, 5.57/7.60, 6.14/8.38, 6.50/8.86, 7.17/9.77
Semieixo tamanho do entalhado 50,8 mm 53,3 mm
Diâmetro do semieixo 47,8 mm 50,8 mm
Seção quadrada da carcaça 134 mm x 117 mm 134 mm x 117 mm
Espessura da parede da carcaça 12,7 mm 12,7 mm
Distância entre rolamentos do cubo 110 mm 110 mm
Bitola Conforme necessidade 1.835 mm
Peso (menos lubrifi cante, freios, cubos e tambores) (kg) 314 327
Bloqueio do diferencial Não disponível Não disponível
Extremidades Tipo R Tipo R


To access our complete brochure library, click here.