All connections are centralized in a customer interface box (CIB), which helps simplify vessel installation. The CIB contains all ECM connections, start/stop logic, emergency stop button and OEM connections.

Engine Room Panel (ERP) Features

  • ED-3 reads all engine data from the ECM and displays information in text and graphics. Includes fault code logging with text description
  • Soft buttons control start/stop as well as alarm indication and acknowledgement
  • Enclosed in an IP44-rated box designed for operation in harsh engine room environments

Remote Options

  • Control Panel (CP)
  • Electronic Digital Display (ED-3)
  • Remote Control Panel (RP)

Available Upgrades

  • Switch panel
  • Back-up throttle
  • Gear oil pressure
  • Individual cylinder exhaust gas temperature
  • Pre-lube

c command basic diagram

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.