marine vessel
  • Switch panel engages electronic features, including alternate idle, engine protection override and intermediate speed control
  • Back-up throttle provides operators with added security in the event of a main throttle failure
  • Gear oil pressure protects marine gear from damage caused by low oil pressure
  • Individual cylinder exhaust gas temperature (EGT) is available on the QSK38, QSK50 and QSK60 MCRS engines to detect in-cylinder temperature deviation
  • Pre-lube on the QSK38, QSK50 and QSK60 helps reduce friction at start-up and engine wear by providing lubrication prior to engine start

marine backup throttle c command switch panel

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.