Exceptional fuel economy, low operating costs and legendary reliability make Cummins diesel engines a top choice for RVs.

Owners of Cummins-powered motorhomes enjoy peace of mind, knowing they can confidently tow a vehicle and handle steep hills. Plus, the longevity and performance of Cummins engines routinely translate to much higher resale value than comparable gasoline-powered RVs.

With engines rated from 300 hp to more than 605 hp, Cummins offers power and reliability for every type of motorhome on the market.

X15

The most popular heavy-duty engine in North America, the X15 is capable of powering premium motorhomes of any size with up to 605 hp and 1950 lb-ft of peak torque. The X15 also has best-in-class braking horsepower, for greater vehicle control.

X12

The X12, with up to 525 hp and 1695 lb-ft of peak torque, is the lightest engine in its class. Ideal for larger luxury motorhomes, with the highest power-to-weight ratio so you can easily accelerate on short highway on-ramps, even while towing a car, boat or trailer.

L9

The L9 has provided 30 years of continuous improvement. The XPI fuel system enables quiet, responsive operation while replaceable wet liners, roller followers, bypass oil filtration and targeted-piston cooling result in extended life and higher resale value. The L9 has ratings ranging from 330-450 hp with up to 1250 lb-ft of peak torque.

B6.7

The B6.7 features a High Pressure Common Rail (HPCR) fuel injection system that enables multiple injection events per cycle, for cleaner, quieter and more complete combustion. The proprietary VGT™ Turbocharger delivers strong throttle response and dependability while Cummins fully integrated engine and aftertreatment system ensure near-zero emissions.

Learn about Cummins Coach Care RV Service Locations

Download the You Deserve A Diesel Flyer

 

rv parked on dirt road in desert

Sign up to receive RV updates

Want to be kept in the loop on what’s new from Cummins?

Subscribe to our email list and receive messages (not more than two per month) that will provide new product updates as well as reminders and RVing tips and tricks.

Motorhome and RV engines

Units

Power

550 - 600 hp

Power

410 - 447 kW

Torque

1850 - 1950 lb-ft

Torque

2508 - 2644 N•m

Certification

EPA 2010

Power

450 - 500 hp

Power

336 - 373 kW

Torque

1550 - 1645 lb-ft

Torque

2102 - 2230 N•m

Certification

EPA 2010

Power

400 - 450 hp

Power

298 - 336 kW

Torque

1250 - 1250 lb-ft

Torque

1695 - 1695 N•m

Certification

EPA 2010

Power

350 - 380 hp

Power

261 - 283 kW

Torque

1000 - 1050 lb-ft

Torque

1356 - 1424 N•m

Certification

EPA 2010

Power

300 - 360 hp

Power

224 - 268 kW

Torque

660 - 800 lb-ft

Torque

895 - 1085 N•m

Certification

EPA 2010

Power

525 - 650 hp

Power

391 - 485 kW

Torque

1650 - 1950 lb-ft

Torque

2237 - 2644 N•m

Certification

EPA 2007

Power

450 - 500 hp

Power

336 - 373 kW

Torque

1550 - 1550 lb-ft

Torque

2102 - 2102 N•m

Certification

EPA 2007

Power

370 - 425 hp

Power

276 - 317 kW

Torque

1200 - 1200 lb-ft

Torque

1627 - 1627 N•m

Certification

EPA 2007

Power

330 - 360 hp

Power

246 - 268 kW

Torque

1000 - 1050 lb-ft

Torque

1356 - 1424 N•m

Certification

EPA 2007

Power

300 - 350 hp

Power

224 - 261 kW

Torque

620 - 750 lb-ft

Torque

841 - 1017 N•m

Certification

EPA 2007