Efficiency evolved again. After more than 100 years, we continue to deliver axle innovations with our latest enhancement to the 14X HE tandem drive axle. Now available with Meritor Lube Management System (MLMS) as a standard option on forward axles, Dual MLMS delivers up to 1.8% efficiency gain over the 14X™ tandem, an increase of 0.3% compared to MLMS on rear axles only.
FUELite and FUELite 6x2 drive axles are an innovative solution for fleets looking to improve operations by reducing fuel costs and increasing payload capacities. These axles offer a broad range of ratios and gross combination weights (GCWs) to fit many applications and meet the high demands of today's down speed engines.
The MD-146, MR-146, MC-146 series drive axles are featured on light weight, higher efficiency and extended durability to help you get better TCO.
The MT-148 single-reduction hypoid tandem drive axle is designed for on-highway operation of haulage and vocational truck applications. Ideally suited for tractor and tipper applications with an inter axle differential lock (IAD), it enables the vehicle to perform on the harshest terrain.
The MT-14X tandem rear drive axle is engineered with advanced technology to deliver greater performance and reliability. Built with the perfect balance of efficiency and durability, this robust axle fits multiple applications and can be configured to offer improved fuel economy, greater torque and maximum traction at gross axle weight ratings (GAWR) between 34,000 and 44,000 lbs.
The MT-150 tandem rear drive axle for long haul truck applications is lightweight in design, offering fast ratios and detachable function to deliver greater fuel economy.
Clearly Better In Every Way.
The MD-156, MR-156, MC-156 series drive axles are featured on light weight, higher efficiency and extended durability to help you get better TCO.
The MD-166, MR-166, MC-166 series drive axles are featured on light weight, higher efficiency and extended durability to help you get better TCO.
The MT-610 hub reduction hypoid tandem axle is designed for on- and off-highway operation for haulage and vocational truck applications including construction, heavy-duty and AWD trucks. Increased ground clearance, improved life and high-torque handling ability allows it to perform in conditions where a single-reduction axle cannot. This axle is ideally suited for tractor, tipper, deep mining and off-highway applications and is available with an inter-axle differential (IAD) lock and driver controlled differential lock (DCDL) for off-roading capability.
3391 - 3401
of 9041
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.