The MS-230/MS-240 single rear drive axles for linehaul and city delivery applications are engineered for the toughest and most demanding jobs. With its dual speed design, it delivers performance at reduced maintenance and operating costs. Built to optimize performance and deliver a second speed option to the driver, the MS-230/MS-240 offers a gross combined weight (GCW) of 27.2 tons or 60,000 lbs. for the MS-230 and 35 tons or 77,200 lbs. for the MS-240. The housing is capable of gross axle weight ratings (GAWR) of 10.5 tons or 23,000 lbs.
Built for construction, heavy-duty and all-wheel-drive 4x4 applications, the MS-610 single rear drive axle offers high durability and reliability and is available with a choice of either planetary or bevel-hub reduction wheel-ends.
Our planetary drive axles are engineered and manufactured to deliver higher capacity and improved performance across a multitude of heavy-duty Off-highway applications. Known for exceptional quality, strength and toughness, and each planetary axle is backed by an intensive validation process performed at our global design and testing centers.
A great track record of proven performance continues to improve with Cummins ISL9. The ISL9 continues to have the highest power density of any engine in its class. So whether you’re pulling a loaded dump truck out of the mud, driving a beverage truck across town or hauling fresh mix to a construction site, you’ve got the power to get the job done.
Better Performance.
The PRLC1735 planetary rigid axle is engineered to meet the increasing demands of heavy-duty Rail Service Equipment with the capability to support increased driveline torques and loading requirements for prolonged service and durability.
Featuring a wide selection of gear ratios, brakes, and load capacities, the PRLC1735 planetary rigid axle can be tailored to your specific needs.
Expect the same high level of performance, reliability and fuel economy with the Cummins ISL9 EPA 2010 engine as you do with today’s ISL. The ISL9 has one of the highest power-to-weight ratios in its class with heavy-duty features like replaceable wet liners. It also features the XPI fuel system – the same technology that’s used in the ISX15. These advances combined with an improved Electronic Control Module (ECM) and improved air flow, allow the ISL9 to run stronger and with greater responsiveness than ever before. Ratings range from 345-380 hp with a maximum
The PRLC874 planetary rigid axle is engineered to meet the increasing demands of heavy-duty Material Handling applications with the capability to support increased driveline torques and loading requirements for prolonged service and durability.
Featuring a wide selection of gear ratios, load capacities and brakes, the PRLC874 planetary rigid axle can be tailored to your specific needs.
The ProTec 5000 Series beam axle is based on the popular P600™ heavy haul axle product line. By combining the proven durability and reliability of the commercial P600 axle and our extensive engineering expertise and background in rugged, off-road military applications, the ProTec 5000 Series beam axle has been optimized to satisfy the very demanding military market specifications, performance requirements and sustainability targets.
The RC-23-160 rear drive axle for small transit buses and motorcoaches delivers the same proven durability as the 160™ series axle, which has millions of over-the-road miles in Class 8 applications. The RC-23-160's Quiet Ride® gearing offers the rideability that passenger-carrying services demand. For smaller transit buses and motorcoaches, the R-160 series axle delivers the same proven durability, performance, reliability and ease of maintenance that has made our axles the industry standard.
We are dedicated to rear axle solutions that enhance mobility to give our customers the leading edge. Our wide range of offerings includes hypoid single-reduction and helical-hypoid double-reduction axles. All deliver a unique combination of precision engineering, component durability and lightweight options to meet the demands of diverse customer applications.
3361 - 3371
of 9041
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.