When it comes to Class A motorhomes, nothing provides more luxury and power than the Cummins X12.
Up to 500 HP and 1700 lb-ft of torque
Compact design for easier access to maintenance points
20% stronger compression braking
Annual maintenance intervals
Advances to the emissions system provides exceptional thermal efficiency, minimizing regeneration and improving fuel efficiency. With the highest power-to-weight ratio of any heady-duty engine, the Cummins X12 is the ideal choice for your luxury Class A motorhome.
Easily recognized by the “V” designation on the ratings chart, Productivity Series ratings have a higher output capacity (up to 605 hp with 2050 lb-ft of peak torque) than any other engine in the 15-liter category. More important, the component set delivers superior responsiveness to throttle input – engineering-speak for plenty of muscle to get you rolling up to speed with a full load on hilly terrain.
The X15 is an efficient use of your money, with the best resale value of any engine in the industry. It all adds up to Total Cost of Ownership that puts your fleet miles ahead of the competition.
1241 - 1251
of 9037
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.