Our line of Onan [4 to 195 kW] and C Power [74 to 1230 kW] generator sets are uniquely designed to provide service and emergency power, as well as diesel electric propulsion, for a range of vessels.

With more than 80 years of marine experience supplying power for commercial, recreational and government applications globally, Cummins marine generators offer the same reliability and durability operators and builders have come to expect. Every major component of our marine generator sets, including the engine, alternator and control system, are either designed and manufactured or integrated by divisions of the Cummins family.

This means all elements of the generator set are engineered to operate with complete system harmony for optimal performance and maximum efficiency. And the best part is knowing your generator is backed by the full power of Cummins – support and service from the world’s largest distributor/dealer network in the industry and a comprehensive global warranty.

Engineering the next generation of power.

Intro

With more than 80 years of experience powering commercial, recreational and government applications globally, Cummins offers the reliability and durability operators expect.

Units
1 - 2