The PRLC1735 planetary rigid axle is engineered to meet the increasing demands of heavy-duty Rail Service Equipment with the capability to support increased driveline torques and loading requirements for prolonged service and durability.
Featuring a wide selection of gear ratios, brakes, and load capacities, the PRLC1735 planetary rigid axle can be tailored to your specific needs.
Expect the same high level of performance, reliability and fuel economy with the Cummins ISL9 EPA 2010 engine as you do with today’s ISL. The ISL9 has one of the highest power-to-weight ratios in its class with heavy-duty features like replaceable wet liners. It also features the XPI fuel system – the same technology that’s used in the ISX15. These advances combined with an improved Electronic Control Module (ECM) and improved air flow, allow the ISL9 to run stronger and with greater responsiveness than ever before. Ratings range from 345-380 hp with a maximum
The PRLC874 planetary rigid axle is engineered to meet the increasing demands of heavy-duty Material Handling applications with the capability to support increased driveline torques and loading requirements for prolonged service and durability.
Featuring a wide selection of gear ratios, load capacities and brakes, the PRLC874 planetary rigid axle can be tailored to your specific needs.
The ProTec 5000 Series beam axle is based on the popular P600™ heavy haul axle product line. By combining the proven durability and reliability of the commercial P600 axle and our extensive engineering expertise and background in rugged, off-road military applications, the ProTec 5000 Series beam axle has been optimized to satisfy the very demanding military market specifications, performance requirements and sustainability targets.
The RC-23-160 rear drive axle for small transit buses and motorcoaches delivers the same proven durability as the 160™ series axle, which has millions of over-the-road miles in Class 8 applications. The RC-23-160's Quiet Ride® gearing offers the rideability that passenger-carrying services demand. For smaller transit buses and motorcoaches, the R-160 series axle delivers the same proven durability, performance, reliability and ease of maintenance that has made our axles the industry standard.
We are dedicated to rear axle solutions that enhance mobility to give our customers the leading edge. Our wide range of offerings includes hypoid single-reduction and helical-hypoid double-reduction axles. All deliver a unique combination of precision engineering, component durability and lightweight options to meet the demands of diverse customer applications.
The RS-380 single rear drive axle delivers a distinctive combination of precision engineering and component durability to meet the unique application demands of port and terminal tractors. A wide range of ratios and options enables users to choose the package that's best-suited to their needs.
The RS-611 single rear drive axle is engineered and built for the extreme demands of the military duty cycle. Our bevel gear wheel-end reduction axles exceed the demanding requirements for the current Family of Medium Tactical Vehicles (FMTV), while offering optimal maneuverability and excellent ground clearance.
The ISL9 for EPA 2010 delivers more of what you need from an urban transit bus engine.
Reliability of the ISL9 is enhanced with our proprietary XPI fuel system, designed and manufactured by Cummins with fewer moving parts than competitive units. The XPI fuel system is capable of the highest injection pressures in the industry. Fuel pressure is consistent at every rpm for stronger performance. This fuel system, together with a more robust Electronic Control Module (ECM), enables multiple injection events for cleaner, quieter and more complete combustion.
The TA277 series axle is engineered to meet the demands of the ground service equipment vocation and features a quieter and stronger differential, full-floating axle shafts and an all-new wheel-end design.
3381 - 3391
of 9041
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.