The MS-1497 single reduction hypoid solo drive axle is designed for on-highway operation among haulage and vocational truck applications. Our largest selling axle in India, the MS-1497 has been in successful operation over a variety of terrains and applications.
The MS-14X single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its legendary durability, the MS-14X delivers performance at reduced maintenance and operating costs. Built to optimize performance, the MS-14X offers gross axle weight ratings (GAWR) between 17,500 and 21,000 lbs.
The MS-15 single rear drive axle is lightweight in design, but powerful enough to handle the demands of medium- and heavy-duty applications.
The MS-150 single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its simple design, the MS-150 delivers performance at reduced maintenance and operating costs. Built to optimize performance, the MS-150 offers gross combined weight (GCW) of 35 tons or 77,200 lbs. and gross axle weight ratings (GAWR) of 10.5 tons or 23,000 lbs.
The MS-155 single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its simple design, the MS-155 delivers performance at reduced maintenance and operating costs. Built to optimize performance, the MS-155 offers gross combined weight (GCW) of 35 tons or 77,200 lbs. and gross axle weight ratings (GAWR) of 10.5 tons or 23,000 lbs.
The MS-14-160 single-reduction hypoid solo drive axle is designed for on-highway operation for heavy haul and vocational truck applications. This axle is ideal for tractor trailers and heavy-duty tipper applications.
Built for demanding long-haul duties carrying heavy loads, lightweight and best-in-class fuel efficiency, the MS-13-17X single-reduction hypoid axle is designed for On-highway applications and represents our latest product generation for European linehaul operations. To meet increasing mechanical demand, this drive axle offers increased capacity and structural rigidity all at reduced weight. The product features gross axle weight rating (GAWR) of 13 tons, gross combined weight (GCW) of 44 tons and ratios ranging from 2.64 to 6.17.
The MR-176, MC-176 series drive axles are featured on light weight, higher efficiency and extended durability to help you get better TCO.
The MS-18 single rear drive axle delivers high power density to handle extreme, heavy-duty truck applications as efficiently as possible.
3351 - 3361
of 9041
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.