INSITE™
This is a Microsoft Windows based electronic service diagnostic program that allows you to troubleshoot Cummins electronic engines with dependable diagnostic tools.
AS OF APRIL 2026, INSITE REMOVED SUPPORT FOR 32-BIT WINDOWS DEVICES
Software Downloads
![]() |
||||
|---|---|---|---|---|
|
1. Your company’s firewall may inhibit the installation of this file. Please contact your system administrator for assistance if you receive such a message. 2. If your PC has Intel Optane™ Drive enabled, please disable this feature to ensure normal operational use of the License Configuration Tool. Contact your System Administrator or IT department for assistance in disabling Intel Optane Drive.
|
||||
ATTENTION INSITE USERS: After the release of INSITE 9.0.0 there are special requirements to prepare for:
- Users must have .NET Framework 4.8.1 or newer installed in order to run the updated version of INSITE. This may impact some users if their Windows has not been kept updated. See the information below for more details.
- Microsoft .NET Framework 4.8.1 is supported on Windows 10, version 20H2 (Build ID 19042) and later.
- Recommended and Minimum System Requirements
Please refer to the table below for operating system versions.
| Operating System | Version | Build number |
|---|---|---|
| Windows 10< | 1607 | 10.0.14393 |
| Windows 10 | 1703 | 10.0.15063 |
| Windows 10 | 1709 | 10.0.16299 |
NOTICES |
|---|
|
1. Since November 2022 INSITE is no longer supported on Windows 8.x OS or lower. For INSITE to continue to work please upgrade to Windows 10 or later. 2. The DESA tool is no longer supported, nor new licenses issued since February 2022. To continue performing DESA tuning please upgrade to INSITE 9.0.0. |
SOFTWARE DOWNLOADS
RELEASE DATE: May 16, 2026
INSTALLATION INSTRUCTIONS: During the installation of INSITE 10.0.0, the user may see multiple dialog boxes of antivirus detecting suspicious files during the whole installation. The user does not need to acknowledge them.
THIS ZIP CONTAINS:
- INSITE 10.0.0
- License Configuration Tool 5.2.0
- INSITE Guidanz Service
- INSITE ARA
- Update Manager 9.0.0
- DESA (Dynamic Engine System Analysis)
SOFTWARE DOWNLOAD
- FILE NAME: insite10_00_0_0064.zip
- FILE SIZE: 952.2 MB
VERSION: 10.0.0.64
FILE NAME: INSITE10.0.0.64_DP.zip
FILE SIZE: 28.6 MB
VERSION: 10.0.0.64
FILE NAME: INSITE10.0.0.64_OtherPackage.zip
FILE SIZE: 1.3 GB
➜ This package is used with Update Manager ONLY to upgrade from older versions of INSITE.
INSTALLATION INSTRUCTIONS USING CUMMINS UPDATE MANAGER 9.0.0 OR NEWER:
- Download the ZIP file to your computer.
- Open the ZIP file and double click the .oud (Other Update Package) file contained in it.
- This will automatically open the Cummins Update Manager and show the available updates selected.
- Click the Install Updates icon to install the selected updates.
- Once the updates are installed, close the ZIP file.
RELEASE DATE: December 15, 2025
INSTALLATION INSTRUCTIONS:
During the installation of INSITE 9.3.0, the user may see multiple dialog boxes of antivirus detecting suspicious files during the whole installation. The user does not need to acknowledge them.
THIS ZIP CONTAINS:
- INSITE 9.3.0
- License Configuration Tool 5.0.0
- INSITE Guidanz Service
- INSITE ARA
- Update Manager 8.9.1
- DESA (Dynamic Engine System Analysis)
SOFTWARE DOWNLOAD
- FILE NAME: insite9_03_0_0022.zip
- FILE SIZE: 916.1 MB
VERSION: 9.3.0
FILE NAME: INSITE_9_3_0_DP.zip
FILE SIZE: 32.7 MB
This software is not available on mobile. To download for your office or home computer, please return to this page from that device.
Some Cummins software and mobile applications – including INSITE™, Guidanz®, and PowerSpec – require unique software licenses for use. Licenses are available through a Cummins-authorized distributor or dealer. Please provide us a few details to find the needed contact information.
Training Videos
Training Materials
INSITE Overview updated 3/19/2018 (6 MB)
Visão Geral do INSITE in Brazilian Portuguese (7 MB)