INSITE™ PC System Requirements

Chat with Support

INSITE™ 8.X.X and Greater PC Configuration Requirements

Component Recommended Minimum Requirements
Platform:

Intel i5 Processor & AMD K10 Core (32-bit or 64-bit)

Intel i3 Processor & AMD K10 Core (32-bit or 64-bit)
Operating System:

Windows® 10 (64-bit)

Windows® 8.1 (32-bit or 64-bit) 
Note: Windows 7 Starter Edition or Basic Edition, Virtual PC and XP Mode are not supported

Processor: 2.5 GHz or greater Quad-Core (Intel or AMD) 2 GHz or greater Dual-Core (Intel or AMD)
RAM: 8 GB or greater 4 GB or greater
Hard Drive: 6 GB available 4.5 GB available
Media device (needed for installation in most cases and INCAL): Dual Layer - Double Density DVD-ROM (for use with INCAL DVDs) DVD-ROM (for use with INCAL DVDs)
Display: 1920 x 1080 1024 x 768 **Minimum Resolution
Keyboard: 101-Key Enhanced 101-Key Enhanced
Pointing Device: Windows® Compatible Device Windows® Compatible Device
Multimedia: PCs that will be used for Virtual College training will require multimedia and sound capability Any Windows® Compatible Sound Device
Other Software:

Adobe Acrobat Reader v9.0 or higher
Microsoft .NET Framework 4.7.1 or higher

Adobe Acrobat Reader v9.0 or higher
Microsoft .NET Framework 4.7.1 or higher

Printer (optional): Windows Compatible Device Windows Compatible Device
Internet connection: High-Speed Broadband High-Speed Broadband
Available Ports: 2x USB 3.0

2x USB 2.0

  • ** Dual Monitor Displays are not supported
  • All Software section defines the level of PC Hardware required to run all of these applications.
  • Minimum installations will limit performance. For optimal performance use the recommended hardware or better.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.