Meritor Tire Inflation System (MTIS™)

Product Availability

North America

Applications

CDBS Trailer
Meritor Tire Inflation System

For more than 20 years, we have reduced industry concerns with tire pressure loss. Equipped on more than 1 million trailers, Meritor Tire Inflation System (MTIS) helps keep tires properly inflated to reduce wear and increase fuel economy. Standard ThermALERT wheel-end heat-sensing technology immediately alerts drivers to overheating wheel-ends so that drivers can take preventive action to avoid damage. MTIS can be installed on all major trailer axle models in North America. It is available for new trailers and can also be retrofitted on trailers already in service. Check out the MTIS savings calculator to see how this can benefit your bottom line.

MTIS savings calculator

 

How it Works:

  1. Pressurized air from the tanker air supply travels along the air supply line to a filter
  2. Air is filtered through a self-draining filter to remove any impurities
  3. Pressurized air flows into the control box where the pressure is regulated to the pre-set tire psi
  4. Regulated air flows from the control box through the hollow axle tube to the rotary union (thru tee)
  5. Air is transmitted as needed via the rotary union, through the tire hoses and into the tires

Features & Benefits

  • Under inflation results in increased and uneven wear, which drives up the frequency of tire replacement; By maintaining tire pressure at all times, MTIS extends tire life by 10%
  • MTIS increases fuel economy by an average of 1.4%, according to a Federal Motor Carrier Safety Administration (FMCSA) study
  • Tire manufacturers recommend checking tire pressure at least twice a month, but with MTIS, the time and effort spent on tire inspections decreases dramatically
  • MTIS significantly reduces the risk of tire blowouts and the potentially costly and dangerous consequences that come with them
  • The standard ThermALERT wheel-end heat sensing technology immediately alerts drivers to overheating wheel-ends so that drivers can take preventive action to avoid damage
  • Tires are the top reason for costly service calls, many of which can be attributed to simple under inflation; MTIS virtually eliminates those calls

Benefits of MTIS™:

Maintenance and Roadside Support

  • MTIS prevents underinflation, which improves tread life and fuel economy and reduces blowouts.
  • Real-time airflow monitoring alerts drivers to tire issues, enhancing fleet reliability.
  • MTIS minimizes the need for frequent tire changes, maximizing operational efficiency.

Installation Flexibility

  • Compatible with most trailer types and axle models, allowing universal installation.
  • Lower installation cost than alternative systems.

Cost and Efficiency

  • Extends tire life by 10% and improves fuel economy by 1.4%.
  • Reduces risk of blowouts, downtime, citations and fines.
  • Includes leak detection for easy diagnosis and repair, providing cost savings.
  • Typical ROI within one to two years based on tire usage.

Videos:



To access our complete brochure library, click here.