CFP23E fire pump drive engine

CFP23E

Power 630 - 1075 hp
470 - 802 kW
Displacement 1413 cu in (23.2 L)
Certification EPA Tier 2

Modeled after the Cummins QSK23 industrial engine, the CFP23E engine platform is available in the G-Drive ratings which provide higher torque values and as an Industrial model for any VSPLC application requirements. It has advanced electronics which are capable of smooth operation, higher torque, and better throttle response.

Click Here to Request a Quote

Emissions: EPA/CARB Tier 2

Engine Type: 4 Cycle; In-Line; 6 Cylinder

Aspiration: Turbocharged and Charge - Air Cooled

Displacement: 1413 in3 (23.2 L)  

Rotation: Counterclockwise from flywheel end

Model Name Engine Type Aspiration Displacement Rotation Certification Power Min (Hp) Power Max (Hp) Spec Sheet
CFP23E-EVS-F15 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E/EVS-F15 Spec Sheet
CFP23E-EVS-F25 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E/EVS-F25 Spec Sheet
CFP23E-EVS-F35 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E/EVS-F35 Spec Sheet
CFP23E-F10 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E-F10 Specification Sheet
CFP23E-F20 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E-F20 Specification Sheet
CFP23E-F30 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E-F30 Specification Sheet
CFP23E-F40 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E-F40 Specification Sheet
CFP23E-F50 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E-F50 Specification Sheet
CFP23E-F60 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E-F60 Specification Sheet
CFP23E-F70 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 1413 cu in (23.2 L) Counterclockwise from flywheel end EPA Tier 2
630
1075
CFP23E-F70 Specification Sheet
  • One-piece Cast-iron Block - Features wide cylinder spacing for long life and excellent rebuild capability.
  • One-piece FCD Iron Pistons - Provide the strength and durability to handle high cylinder pressures for long life.
  • Twin Piston-cooling Nozzles – Increase reliability with direct cooling streams of oil beneath each piston crown and bowl rim for long life in high-load applications.
  • Precision-honed FCD Iron Cylinder Liners - Machined for durability. Expansion and contraction will not create excess wear.
  • Seven-bolt Cylinder Head - Supports increased power output with improved breathing and improved cooling efficiency.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.