The JOYSTICKCONFIG-SERVICE is a program that is used with the Cummins Inboard Joystick to upload and download personality files into a vessel’s joystick. A vessel’s joystick comes with a preloaded tuned personality from the factory. When installing a new Inboard Joystick, it is necessary to load the most current personality for the vessel using the JOYSTICKCONFIG-SERVICE program.
Software Downloads
Note: For Cummins employees and distributors, request all software downloads via Cummins Answers, keyword search 'joystick'.
Documents Available on QuickServe Online
- Master Repair Manual Bulletin 4358378
- Vessel Configuration Tool Procedure 326-015-042
- Managing Vessel Personalities Procedure 326-015-044
- Service Tools 326-022-001 Section 15
File name: Joystick_Config_Service_Tool_rev1.zip
File size: 4.0 MB
DOWNLOAD
Installation Instructions:
- Click on the link above.
- On the File Download window:
a. Click Open to extract the program to a location on the computer.
b. Click Save and choose the file location to be extracted at a later time. - Double click on the extracted file to start the program.
File name: CDM_v2.08.30_WHQL_Certified_for_Windows_8.1.exe
File size: 1.8 MB
DOWNLOAD
Installation Instructions:
- Click on the link above.
- On the File Download window:
a. Click Open to extract the program to a location on the computer.
b. Click Save and choose the file location to be extracted at a later time. - Double click on the extracted file to start the program.
Note: Administrative rights are needed to complete the installation.
RECOMMENDED | MINIMUM REQUIREMENTS | |
PLATFORM: | INTEL & AMD (32bit or 64bit) | INTEL & AMD (32bit or 64bit) | Windows® 7 32-bit |
OPERATING SYSTEM: | Windows 8 32-bit | Note: Windows 7 & Windows XP are not supported |
PROCESSOR: | 2.1 GHz or greater dual-core | 2 GHz |
RAM: | 4 GB or greater | Windows 7 - 2GB |
HARD DRIVE: | 2 GB or greater available disk space | 2 GB available disk space |
MEDIA DEVICE (needed for installation in most cases and INCAL): |
Dual Layer - Double Density DVD-ROM | DVD-ROM (may be internal or external as needed for installation) |
DISPLAY: | **Minimum Resolution 1024 x 768 | **Minimum Resolution 1024 x 768 |
KEYBOARD: | 101-Key Enhanced | 101-Key Enhanced |
POINTING DEVICE: | Windows Compatible Device | Windows Compatible Device |
MULTIMEDIA: | PCs that will be used for Virtual College training will require multimedia and sound capability | Any Windows Compatible Sound Device |
OTHER SOFTWARE: | Adobe Acrobat Reader 9.0 or higher | Adobe Acrobat Reader 9.0 or higher |
OTHER SOFTWARE: | Microsoft .NET Framework 4.0 | Microsoft .NET Framework v4.0 |
PRINTER (optional): | Windows Compatible Device | Windows Compatible Device |
INTERNET CONNECTION (optional for updates and QSOL): | DSL / Broadband high-speed | DSL / Broadband high-speed |
AVAILABLE PORTS: | 2x USB 2.0 | See datalink adapter manufacturer for port specifications. |
** Dual Monitor Displays are not supported
All Software section defines the level of PC Hardware required to run all of these applications.
Minimum installations will limit performance. For optimal performance use the recommended hardware or better.
This software is not available on mobile. To download for your office or home computer, please return to this page from that device.