QSL9 for Marine

Power 290 - 410 hp
216 - 306 kW
Torque 1064 - 1162 lb-ft
1443 - 1575 N•m
Certification RCD 2

Applications

Marine Recreational Marine Commercial Marine Marine Propulsion Engines

Overview:

209-302 kW | 281-405 hp

  • Dependability and long life proven through thousands of hours of reliable commercial and trawler operation
  • Clean, quiet operation with virtually no startup smoke from the high-pressure common-rail fuel system
  • Excellent fuel economy for long range cruising
  • Peace of mind delivered by the Cummins Captain’s Briefing and global service network
  • Built at Darlington Engine Plant in Darlington, U.K. and at Rocky Mount Engine Plant in Rocky Mount, NC, U.S.

Configuration

In-line, 6-cylinder, 4-stroke diesel

Aspiration

Turbocharged / Aftercooled

Displacement

8.9 L (542 in3)

Bore & Stroke

114 X 145 mm (4.49 X 5.71 in)

Rotation

Counterclockwise facing flywheel

Fuel System

High Pressure Common Rail

 

 

Product Dimensions and Weight 

 

 

Overall Length

mm (in)

1362.3 (53.63)

Length of Block

mm (in)

856.0

(33.7)

Overall Width

mm (in)

969.8 (38.18)

Overall Height

mm (in)

1213.7 (42.78)

Overall Weight

kg (lb)

977 (2153)

Dimensions may vary based on selected engine configuration.

Recreational Marine Propulsion Engines (Variable Speed Ratings)

Model

kW

MHP

BHP

Speed (RPM)

Rating

Emissions

QSL9

302

410

405

2100

High Output

IMO 2 | EPA 3 | RCD 2

 

Commercial Marine Propulsion Engines (Variable Speed Ratings)

Model

kW

MHP

BHP

Speed (RPM)

Rating

Emissions

QSL9

209

285

281

1800

Continuous

IMO 2 | EU 3a

QSL9-SW

213

290

286

1800

Continuous

IMO 2 | EPA 3 | EU 3a

QSL9-KC

213

290

286

1800

Continuous

IMO 2 | EPA 3 | EU 3a

QSL9

243

331

326

1800

Heavy Duty

IMO 2 | EU 3a

QSL9-KC

246

335

330

1800

Heavy Duty

IMO 2 | EPA 3 | EU 3a

QSL9-SW

246

335

330

1800

Heavy Duty

IMO 2 | EPA 3 | EU 3a

QSL9

298

406

400

2100

Medium Continuous

IMO 2 | EU 3a

QSL9-SW

302

410

404

2100

Medium Continuous

IMO 2 | EPA 3 | EU 3a

QSL9-KC

302

410

404

2100

Medium Continuous

IMO 2 | EPA 3 | EU 3a

For more on marine emissions information, click here.

Engine Design – Robust engine designed for long life. Metric O-ring seals and edge molded gaskets eliminate fluid leaks. Aluminum pistons for exceptional durability

Fuel System – High Pressure Common Rail electronically-controlled fuel system provides constant high injection pressure regardless of engine speed or load condition. Benefits include low noise and vibration for quiet operation and faster load acceptance

Lubrication System – Standard capacity (18 L [19 quart]) marine grade oil pan, plus a selection of engine mounted and remote lube filters for installation flexibility and ease of maintenance

Cooling System – Single loop, low temperature aftercooling eliminates the need for two keel coolers and lowers emissions. Tube and shell heat exchanger designed for superior durability and ease of service with minimal maintenance requirements. Fan drive available for radiator cooled configurations

Air Intake System – Rear engine-mounted water cooled turbocharger from Cummins Turbo Technologies optimized for marine applications

Exhaust System – Cast water cooled exhaust manifold for lower surface temperatures, safety and improved performance

Electronics – 12v and 24v Quantum System electronics feature a proven ECM to monitor operating parameters such as fuel consumption, duty cycle, engine load and speed, while providing diagnostics, prognostics and complete engine protection. Simplified electrical customer interface box for all vessel connections to reduce installation complexity

Certifications – Complies with U.S. EPA Tier 3 emissions regulations without the use of aftertreatment. Designed to meet the International Association of Classification Societies (IACS) and SOLAS requirements. Consult your local Cummins professional for a complete listing of available class approvals

Optional Equipment

 

  • Front power take-off adapter
  • Air and electric starting motors
  • Integrated C Command Electronics panels with a selection of display options available to monitor and maximize operation and performance
  • SAE B accessory drive
  • Fully integrated type approved alarm and safety system


To access our complete brochure library, click here.


Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.