C Command Electronics

To take full advantage of Quantum System electronics, Cummins offers C Command, a modular panel system with a selection of display options designed to help marine operators protect and enhance engine performance and manage costs.

c-command screenBuilding on common components, three system versions with progressively increasing features are available:

Based on C Command architecture, C Command HD is available for QSM11 propulsion and auxiliary engines. Both the cost-effective basic system and the type-approved Elite Plus version offer simplified installation and include local and remote control options.

Operators can now have all the benefits of modern engine monitoring on mechanical products with Cummins new C Command PT panels.  Based on C Command architecture, this modular panel system includes a selection of display options designed to enhance K Series engine performance and manage costs.

The latest extension of the C Command portfolio is C Command Connect. C Command Connect is available for quantum series engines from 6.7 liters to 11 liters which includes the QSB6.7, QSC8.3, QSL9 and QSM11 propulsion engines. Using J1939 protocol the system offers full access to engine data and fault code information through the Cummins ED-4 display panel or third party gauges.

Find a Cummins Sales or Service Location

Case Study Actions

Versatile Harbour Tug with Cummins QSK60

View

Tug: 3200-HP Ready to Work

View

Catamaran-Mounted Remote Controlled Net Cleaner

View

Oscar B: Power in the River Currants

View

Powerful New ATBs for Vane Bunkering

View

Big Hours, Little Wear

View

World’s Leading Manufactures for Russian Tug

View

Malaysian-Built Fisheries Research Vessel for Bangladesh

View

Rodriguez Tow Boat For Mid-River

View

Versatile Tug for Port of Toronto

View


To view all case studies, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.