The Cummins® 6LTAA9.5 engines takes diesel midrange engine technology to a whole new level of power density and versatility. It features a 24-valve and bigger flow injector design for one of the highest power-to-weight ratio in its class. The engine has a standard electronic governor control system to keep engine speed more stable and for fast transient response. At the same time, the 6LTAA9.5 engine delivers better fuel economy and less smoke emissions than others in its class.
HD pickup buyers can get an impressive 1,075 lb-ft of torque. This high-output (HO) rating is offered exclusively in the RAM 3500 equipped with the Aisin transmission option. The new high-output engine boasts 420 hp and 1,075 lb-ft of best-in-class torque.
For RAM 2500 and 3500 (equipped with a 68RFE Auto) HP and torque have increased to 370 hp and 850 lb-ft to provide the right power for these models.
In 2019, RAM 3500, 4500 and 5500 Chassis Cab models equipped with a Aisin automatic, see an increase in horsepower and torque to 360 hp and 800 lb-ft.
In addition to moving to a higher capability high pressure pump, several critical features were included to maintain the proven reliability and durability our customers have come to expect:
Redefining Performance. Increasing Value.
You want power? You want performance? You want reliability and durability? You can’t do better than Cummins X15. Plus, you get the best fuel economy in the industry and the longest maintenance intervals, for lower maintenance costs. Connected Diagnostics that accelerate service accuracy and speed. Top that off with the largest, most capable parts and service network in the industry. It’s a total package that adds up to the best resale value of any engine in the industry.
1211 - 1221
of 9038
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.