Engineering the next generation of dependable power.

Intro

With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.

Units

Power

350 - 500 hp

Power

261 - 373 kW

Certification

Tier 4 Interim / Stage IIIB,EPA Tier 4,EU Stage III

Power

350 - 500 hp

Power

261 - 373 kW

Power

230 - 400 hp

Power

172 - 298 kW

Torque

675 - 1200 lb-ft

Torque

915 - 1627 N•m

Certification

Tier 4 Interim / Stage IIIB,EPA Tier 4,EU Stage III

Power

230 - 400 hp

Power

172 - 298 kW

Torque

675 - 1200 lb-ft

Torque

915 - 1627 N•m

Certification

Tier 4 Interim / Stage IIIB,EPA Tier 4,EU Stage III

Power

230 - 400 hp

Power

172 - 298 kW

Torque

675 - 1200 lb-ft

Torque

915 - 1627 N•m

Power

146 - 300 hp

Power

109 - 224 kW

Torque

485 - 730 lb-ft

Torque

658 - 990 N•m

Certification

Tier 4 Interim / Stage IIIB,EPA Tier 4,EU Stage III

Power

146 - 300 hp

Power

109 - 224 kW

Torque

485 - 730 lb-ft

Torque

658 - 990 N•m

Certification

Tier 4 Interim / Stage IIIB,EPA Tier 4,EU Stage III

Power

146 - 300 hp

Power

109 - 224 kW

Torque

485 - 730 lb-ft

Torque

658 - 990 N•m

Power

110 - 168 hp

Power

82 - 125 kW

Torque

347 - 460 lb-ft

Torque

470 - 624 N•m

Certification

Tier 4 Interim / Stage IIIB,EPA Tier 4,EU Stage III

Power

110 - 168 hp

Power

82 - 125 kW

Torque

347 - 460 lb-ft

Torque

470 - 624 N•m

Certification

Tier 4 Interim / Stage IIIB,EPA Tier 4,EU Stage III

Power

110 - 168 hp

Power

82 - 125 kW

Torque

347 - 460 lb-ft

Torque

470 - 624 N•m

Power

85 - 120 hp

Power

63 - 89 kW

Torque

277 - 306 lb-ft

Torque

376 - 415 N•m

Certification

Tier 4 Interim / Stage IIIB,EPA Tier 4,EU Stage III