Eurosatory 2026

Join us at Eurosatory 2026, the global land and air benchmark event for Defense and Security (D&S).

Date
June 15 - June 19, 2026
Location
Paris, France
Application
Soldier saluting towards the sun set
B6.7 powerpack
Platform flexibility and modernization enablement

The Cummins B6.7 powerpack is a fully integrated compact engineered design solution to meet the evolving needs of defense tracked vehicles. Underpinned by Cummins’ engineering assurance and application expertise, supported by a global defense ready sustainment capability. Benefits include:

  • Proven 6.7‑litre platform – widely used globally across defense and commercial applications

  • Optimized power‑to‑weight efficiency – leverages B6.7 characteristics to unlock payload growth and capability enhancements

  • Flexible, single‑supplier solution – commercially derived, engineered to accommodate future mission system and protection upgrades.

  • Compact integrated powerpack – designed to support modernization across tactical vehicle platforms up to 22 tonnes.

Products on display

Cummins L9 Performance Series Engine

Proven power. Mission-ready performance

Engines

L9 (Stage V)

The L9 is built on the proven Euro VI base engine architecture, with defense-focused enhancements designed to deliver high power density, reliability and operational versatility for demanding military applications.

Rated up to 544 hp and 1900 Nm of torque, the engine provides consistent performance for tactical vehicles, logistics platforms and mission-critical applications that require strength, durability and seamless integration. The engine configuration includes an HE500VG turbo, High Flow XPI injectors, new wiring harness, CM2450 engine control module with enhanced cybersecurity, and has the capability to operate on military fuels such as JP8 and NATO F-52, F54. By combining off-the-shelf technology, rigorous validation testing and advanced powertrain integration, the L9 reinforces Cummins’ expertise in dependable, efficient and mission-ready power solutions.

Cummins V903 engine

Tailored for power. Proven for the mission

Engines

V903

The Cummins V903 brings together proven V-8 architecture, decades of U.S. Army service and next-generation performance for demanding defense applications. Delivering up to 760 horsepower, the V903 offers high power-to-weight and power-to-size ratios, reliable operation in harsh environments and built-in upgrade potential for future performance needs. Battle-verified, hybrid-ready and designed for mission-critical mobility, the V903 is engineered to power today’s defense platforms while supporting tomorrow’s modernization requirements.

MTC-3109 (RTC-60) Transfer Case

Transfer power. Enable mobility. Support the mission

Transfer Cases

MTC-3109 (RTC-60) Transfer Case

The Meritor MTC-3109 (RTC-60) Transfer Case is engineered to deliver optimum mobility, durability and integration flexibility for demanding defense and heavy-duty applications. Designed for remote- and direct-mount configurations across a wide range of main transmissions, the MTC-3109 combines a lightweight aluminum housing that supports increased payload with a robust architecture built for reliable operation in harsh conditions. With 3,500 RPM speed capability, 12,500 Nm input torque and available 1:1 and 1.09:1 ratios, it provides a compact, mission-ready drivetrain solution that helps enhance vehicle performance, maneuverability and operational readiness across tactical and off-highway platforms.

3400 Series Protec™ Independent Suspension Axle Systems (ISAS®)

Engineered for mobility. Built for protection

Axles

3400 Series Protec™ Independent Suspension Axle Systems (ISAS®)

The 3400 Series ProTec™ Independent Suspension Axle System (ISAS®) is designed to deliver the critical balance of payload, performance and protection required for tactical wheeled military vehicles and armored platforms. Combining lightweight materials, modular architecture and extensive military vehicle experience, ProTec ISAS helps maximize payload capacity for added armor protection while enhancing maneuverability, durability and off-road mobility in demanding combat environments. With up to 15,400 lbs. GAWR, up to 38 degrees of steering angle, 11.8 inches of independent wheel travel, ABS compatibility, CTIS readiness and driver-controlled differential lock options, the 3400 Series ProTec ISAS provides a flexible, mission-ready foundation for platforms that require strength, survivability and superior mobility.

Proven solutions for mission-critical mobility

Cummins combines proven power, advanced drivetrain technologies and high-mobility systems to support defense platforms built for demanding missions. From reliable engine performance to enhanced maneuverability and future-ready integration, our solutions help customers strengthen operational readiness, durability and confidence in the field.

Explore Cummins defense engines

Contact us