Mining quarry
Cummins Mining
The first 100 years

Woman on mining site with diggers behind her
Woman on mining site with diggers behind her
The next 100 years

As we celebrate a century of powering mining, our commitment to our customers, purposeful innovation, and technology built for the toughest challenges remains unwavering. Looking ahead, we’re investing heavily in advancing today’s trusted mining products, delivering improved total cost of ownership, enhanced performance, and extended engine life. 

At the same time, we’re leading the energy transition for mining with bridge technologies that pave the way for clean fuels and electrification, starting with hybrid engines and dual-fuel solutions. These advancements will accelerate through strong partnerships with customers and OEMs, ensuring rapid development and deployment of next-generation solutions. Our long-term vision is bold: achieving 100% carbon neutrality across all Cummins products by 2050. 

For the next century and beyond, the industry can count on Cummins to deliver confidence, reliability, and innovation—backed by world-class service and support around the globe—that drives mining forward.

Cummins diesel-powered Model F engine

Cummins Mining: A powerful legacy

The foundation of Cummins Mining is the embodiment of “great things come from humble beginnings."

See Cummins in action through its first mining century

  • Vintage dump trucks and an excavator operating on a muddy construction road cut into a hillside

    1933

    The Linn Haftrak

    Model H engines become popular in the Linn Haftrak, an off-road load carrier. The 136-horsepower, 11-liter version of the Model H provides more power than contemporary gasoline engines, enabling the Haftrak to haul up to 20 tons at 8 mph.

  • Old military vehicle with air filter

    1935

    Outperforming at high altitudes

    A supercharged Cummins diesel-equipped Sterling truck is tested in Argentina by Cia Minera Aguilar, S.A. Designed to carry 12 tons, the truck proves capable of hauling 18 tons of lead and zinc concentrates 35 miles over unimproved roads and up stiff grades. 

  • Vintage mining vehicles

    1936

    Euclid FD Series

    The predecessor of all modern mining haul trucks, Euclid’s FD Series is powered by a supercharged Cummins 6-cylinder Model H with 200 horsepower.

  • Vintage mining vehicles

    1946

    Early mining exports

    John Blackwood Hodge and Company, a British dealer for Cummins, Euclid Road Machinery Company and others, begins importing Cummins diesel engines destined for use in Euclid 15-ton mining trucks and strip-mining equipment.

  • Bucyrus-Erie 88B diesel cable shovel

    1948

    A classic cable shovel turns to Cummins

    The Bucyrus-Erie 88B diesel cable shovel is first powered by Cummins engines. Used primarily for stripping and loading in the mining industry, it continues in production, with remarkable build continuity for more than four decades.

  • Vintage Euclid dump truck

    1951

    The Euclid 1LLD

    The Euclid 1LLD is the world’s first dump truck with a 50-ton payload. This “Twin-Power” dumper uses two Cummins Model NH turbo diesels, each driving a rear axle. The trucks help establish the NH as the standard heavy-duty engine of the mining industry.

  • Experimental Cummins Diesel Special 28 at the Indianapolis 500 in 1952

    1952

    Cummins turbocharges the Indy 500

    The experimental Cummins Diesel Special 28 becomes the first turbocharged racecar to run the Indianapolis 500. The race helps the company learn valuable technical know-how that will ultimately benefit the mining industry by improving its turbocharged engines.

  • Equipment at a new copper-sulfur mining operation in Weed Heights, Nevada

    1954

    Anaconda partnership

    At the height of its seasonal operations, as many as 76 Cummins diesel engines power equipment at a new copper-sulfur mining operation in Weed Heights, Nevada.

  • Cummins-powered equipment at strip-mining operation on Bukit-Besi

    1956

    Cummins engines go to great heights

    Cummins-powered equipment dominates the strip-mining operation at Bukit-Besi (“Iron Mountain”) in Malaya, 300 miles north of Singapore.

  • Haulpak mining dump truck

    1957

    “Haulpak” defines dump truck design

    Powered by a Cummins NH-743 engine, the revolutionary Haulpak sets a new standard for mining dump trucks. The Haulpak brand is eventually acquired by Komatsu, and its design heritage continues to influence the company’s larger models.

  • Man posing with Lectra Haul M-85 in desert

    1960

    The legendary Lectra Haul

    Unit Rig releases the Lectra Haul M-85, powered by a 12-cylinder Cummins 700-horsepower, VT-1710, 28-liter. The truck is the first mining diesel-electric hauler to enter production and becomes an instant success.

  • The Clark Michigan 675 wheel loader

    1973

    Powering the world’s biggest loader

    The Clark Michigan 675 is introduced. With a 199-ton gross weight and a 24-cubic yard bucket, it’s the world’s biggest wheel loader at the time. Power comes from two 28-liter Cummins VTA-1710 engines, boasting an output of 1,270 horsepower.

  • The Sisu SRH 450 Mammoth underground

    1993

    The mighty Mammoth

    The Sisu SRH 450 Mammoth becomes the biggest truck ever to work underground, powered by Cummins KTA19 with 612 horsepower. A fleet of five trucks and a side-tipping trailer are custom-built for the Malmberget mine in the Swedish arctic.

  • The Terex O&K RH400 in front of pile of snow

    1997

    The biggest mining shovels ever

    The Terex O&K RH400 is introduced as the largest and most powerful diesel shovel ever built. Cummins engines enabled these giant shovels to extract 9,000 tons an hour, breaking all previous mining records.

  • Man walking towards the LeTourneau L-2350 end loader

    2000

    The power to move mountains

    The LeTourneau L-2350 is launched as the world’s largest front end loader. A Cummins QSK60 with 2,300 horsepower output enables this colossal bucket to scoop up to 72 tons with high lift for loading huge haul trucks while working up to 6,000 hours a year.

  • Komatsu 930E-2SE using Cummins QSK78 engine

    2001

    Taking haul trucks to new heights

    Komatsu and Cummins put the QSK78 to work in the 930E-2SE, giving the 550-ton gross vehicle weight a 30% speed increase on the steep haul roads of deep pits. Using electric traction motors on each side of the rear axle, the truck has a top speed of 40 mph.

  • The Wirtgen 4200SM surface mining machine

    2010

    Biggest surface miner cuts 3,000 tons per hour

    The world’s largest surface mining machine, the Wirtgen 4200SM, is introduced with a 1,600-horsepower Cummins KV50. As of 2010, it began using a QSK50 engine to drive the crawler, tracks and a huge drum that cuts 2 feet deep.

  • The colossal Caterpillar 6090 FS digging dirt on site

    2019

    A mining era ends

    Production ceases on the colossal Caterpillar 6090 FS, the world’s largest diesel face shovel. Introduced in 1997 by O&K of Germany as the RH400, the 1,000-ton giant was powered by twin Cummins QSK60 engines, able to run without derate up to 16,000 feet.

  • Vintage dump trucks and an excavator operating on a muddy construction road cut into a hillside

    1933

    The Linn Haftrak

    Model H engines become popular in the Linn Haftrak, an off-road load carrier. The 136-horsepower, 11-liter version of the Model H provides more power than contemporary gasoline engines, enabling the Haftrak to haul up to 20 tons at 8 mph.

  • Old military vehicle with air filter

    1935

    Outperforming at high altitudes

    A supercharged Cummins diesel-equipped Sterling truck is tested in Argentina by Cia Minera Aguilar, S.A. Designed to carry 12 tons, the truck proves capable of hauling 18 tons of lead and zinc concentrates 35 miles over unimproved roads and up stiff grades. 

  • Vintage mining vehicles

    1936

    Euclid FD Series

    The predecessor of all modern mining haul trucks, Euclid’s FD Series is powered by a supercharged Cummins 6-cylinder Model H with 200 horsepower.

  • Vintage mining vehicles

    1946

    Early mining exports

    John Blackwood Hodge and Company, a British dealer for Cummins, Euclid Road Machinery Company and others, begins importing Cummins diesel engines destined for use in Euclid 15-ton mining trucks and strip-mining equipment.

  • Bucyrus-Erie 88B diesel cable shovel

    1948

    A classic cable shovel turns to Cummins

    The Bucyrus-Erie 88B diesel cable shovel is first powered by Cummins engines. Used primarily for stripping and loading in the mining industry, it continues in production, with remarkable build continuity for more than four decades.

  • Vintage Euclid dump truck

    1951

    The Euclid 1LLD

    The Euclid 1LLD is the world’s first dump truck with a 50-ton payload. This “Twin-Power” dumper uses two Cummins Model NH turbo diesels, each driving a rear axle. The trucks help establish the NH as the standard heavy-duty engine of the mining industry.

  • Experimental Cummins Diesel Special 28 at the Indianapolis 500 in 1952

    1952

    Cummins turbocharges the Indy 500

    The experimental Cummins Diesel Special 28 becomes the first turbocharged racecar to run the Indianapolis 500. The race helps the company learn valuable technical know-how that will ultimately benefit the mining industry by improving its turbocharged engines.

  • Equipment at a new copper-sulfur mining operation in Weed Heights, Nevada

    1954

    Anaconda partnership

    At the height of its seasonal operations, as many as 76 Cummins diesel engines power equipment at a new copper-sulfur mining operation in Weed Heights, Nevada.

  • Cummins-powered equipment at strip-mining operation on Bukit-Besi

    1956

    Cummins engines go to great heights

    Cummins-powered equipment dominates the strip-mining operation at Bukit-Besi (“Iron Mountain”) in Malaya, 300 miles north of Singapore.

  • Haulpak mining dump truck

    1957

    “Haulpak” defines dump truck design

    Powered by a Cummins NH-743 engine, the revolutionary Haulpak sets a new standard for mining dump trucks. The Haulpak brand is eventually acquired by Komatsu, and its design heritage continues to influence the company’s larger models.

  • Man posing with Lectra Haul M-85 in desert

    1960

    The legendary Lectra Haul

    Unit Rig releases the Lectra Haul M-85, powered by a 12-cylinder Cummins 700-horsepower, VT-1710, 28-liter. The truck is the first mining diesel-electric hauler to enter production and becomes an instant success.

  • The Clark Michigan 675 wheel loader

    1973

    Powering the world’s biggest loader

    The Clark Michigan 675 is introduced. With a 199-ton gross weight and a 24-cubic yard bucket, it’s the world’s biggest wheel loader at the time. Power comes from two 28-liter Cummins VTA-1710 engines, boasting an output of 1,270 horsepower.

  • The Sisu SRH 450 Mammoth underground

    1993

    The mighty Mammoth

    The Sisu SRH 450 Mammoth becomes the biggest truck ever to work underground, powered by Cummins KTA19 with 612 horsepower. A fleet of five trucks and a side-tipping trailer are custom-built for the Malmberget mine in the Swedish arctic.

  • The Terex O&K RH400 in front of pile of snow

    1997

    The biggest mining shovels ever

    The Terex O&K RH400 is introduced as the largest and most powerful diesel shovel ever built. Cummins engines enabled these giant shovels to extract 9,000 tons an hour, breaking all previous mining records.

  • Man walking towards the LeTourneau L-2350 end loader

    2000

    The power to move mountains

    The LeTourneau L-2350 is launched as the world’s largest front end loader. A Cummins QSK60 with 2,300 horsepower output enables this colossal bucket to scoop up to 72 tons with high lift for loading huge haul trucks while working up to 6,000 hours a year.

  • Komatsu 930E-2SE using Cummins QSK78 engine

    2001

    Taking haul trucks to new heights

    Komatsu and Cummins put the QSK78 to work in the 930E-2SE, giving the 550-ton gross vehicle weight a 30% speed increase on the steep haul roads of deep pits. Using electric traction motors on each side of the rear axle, the truck has a top speed of 40 mph.

  • The Wirtgen 4200SM surface mining machine

    2010

    Biggest surface miner cuts 3,000 tons per hour

    The world’s largest surface mining machine, the Wirtgen 4200SM, is introduced with a 1,600-horsepower Cummins KV50. As of 2010, it began using a QSK50 engine to drive the crawler, tracks and a huge drum that cuts 2 feet deep.

  • The colossal Caterpillar 6090 FS digging dirt on site

    2019

    A mining era ends

    Production ceases on the colossal Caterpillar 6090 FS, the world’s largest diesel face shovel. Introduced in 1997 by O&K of Germany as the RH400, the 1,000-ton giant was powered by twin Cummins QSK60 engines, able to run without derate up to 16,000 feet.