Maintaining Diesel Exhaust Fluid (DEF) purity and cleanliness according to the specifications defined by ISO 22241 and Cummins Service Bulletin 4021566 is essential in preventing damage to the Selective Catalytic Reduction (SCR) aftertreatment system. If DEF is delivered or stored improperly hard particle contamination, chemical contamination, or urea concentration issues may occur, damaging the system and reducing equipment performance.

Purity Standards and Contamination Risks

construction site

Hard particle contamination can damage DEF pumps and dosers but it can be prevented through proper filtration during delivery and storage. Most DEF pumps and dosers include filters to remove hard particle contaminants.  For example, Cummins Filtration’s KleerBlue™ Solutions delivery systems include 1 micron filter cartridges to ensure clean DEF delivery. Additional types of DEF filtration are available throughout the industry.

Chemical contamination, which can lead to SCR catalyst damage, is more difficult to detect and impossible to remove. Contaminated DEF must be replaced with clean and pure DEF for proper machine operation.

Urea concentration in DEF can be adversely affected if DEF is delivered or stored improperly. If the water within the DEF evaporates, an increase in urea concentration will occur which may damage the aftertreatment system. DEF may also become improperly diluted by outside contamination and/or condensation which may reduce aftertreatment performance and possibly lead to aftertreatment system damage. Cummins SCR aftertreatment systems have built in DEF quality sensors that can recognize urea concentration and notify the operator.

def metal partDEF Compatible Materials

In order to maintain the DEF purity required under international standards, DEF should only come into contact with certain materials including:

  • Metals
    • Highly alloyed austenitic Cr-Ni-steels
    • Cr-Ni-Mo-steels
    • Stainless steel 304, 304L, 316 and 316L
    • Ni-Mo-Cr-Mn-Cu-Si-Fe alloys
  • Plastics
    • Polyethylene, Polypropylene, PFA, PFE, PVDF, PFTE
    • All plastics must be free of additives
    • EDPM rubber products marked for DEF use

Dry fittings are also recommended in order to maintain DEF purity, reduce spillage and control ammonia odor. DEF compatible hoses and fittings are in production today.

Case Study Actions

Cotton Seed Distributor chooses Cummins' reliable engines for pumping

View

Cummins 15-litre ISXe5 selected as standard for Matthews Transport

View

Farmer Cuts Cost with Cummins Genset Fuel Economy

View

世界の農業を支えるカミンズ―排ガス規制をクリアする農機用エンジン製造にも注力

View

Cummins CustomPaks

View


To view all case studies, click here.